text.skipToContent text.skipToNavigation

Flexible Tubing — End Connections — Connectors for Plastic Tubing

オプションを選択して製品を構成し、価格を見るかカートに追加してください。
すべてクリアする
すべてクリアする

カタログ

Flexible Tubing — End Connections — Connectors for Plastic Tubing
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-3-HC-1-2 황동 1/8인치 수나사 NPT - - 製品を見る
B-5-HC-1-4 황동 1/4인치 수나사 NPT - - 製品を見る
SS-10-HC-1-8 316 스테인리스강 1/2인치 수나사 NPT - - 製品を見る
SS-12-HC-1-12 316 스테인리스강 3/4인치 수나사 NPT - - 製品を見る
SS-12-HC-1-8 316 스테인리스강 1/2인치 수나사 NPT - - 製品を見る
SS-12-HC-A-1211 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 - - 製品を見る
SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - 製品を見る
SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - 製品を見る
SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - 製品を見る
SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 製品を見る
SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 製品を見る
SS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - 製品を見る
SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 製品を見る
SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 製品を見る
SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 製品を見る
SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 製品を見る
SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - 製品を見る
SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 製品を見る
SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - 製品を見る
SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 製品を見る
SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 製品を見る
SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - 製品を見る
SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 製品を見る
SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 製品を見る
SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 製品を見る
SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - 製品を見る
SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - 製品を見る
SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 製品を見る
SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 製品を見る
SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 製品を見る
SS-6-HC-1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - 製品を見る
SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 製品を見る
SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - 製品を見る
SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - 製品を見る
SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - 製品を見る
SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 製品を見る
SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - 製品を見る
SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - 製品を見る
SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - 製品を見る
SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 製品を見る
SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - 製品を見る
SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 製品を見る
SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。