Swagelok®スナッバー継手
Swagelokスナッバー継手(圧力計保護用)を使用すると、圧力計などの計器をシステムの圧力サージ(急激な圧力上昇)や衝撃によるダメージから保護しつつ、ライン圧力へスムーズに導くことができます。
スナッバー継手を見るSwagelokスナッバー継手(圧力計保護用)を、圧力の影響を受けやすい計器の一次側に取り付けると、システムの変化に対する計器の反応速度が下がるため、計器を損傷から保護することができます。これで計器の耐用年数が長くなるほか、部品の交換コスト、手直しにかかる工数、システムのダウンタイム(停止時間)の削減につながります。
多孔質焼結316ステンレス鋼製エレメントにより、圧力による振動を緩和します。その後、反応速度がエレメントを通過する圧力損失と等しくなるため、スムーズに計器をライン圧力に導くことができます。Swagelokスナッバー継手には5つの基本エレメントがあり、軽質ガスから220 mm2/s(cSt)を超える粘度のある液体に至るまで、流体アプリケーションの要件を満たします。スナッバー継手は、圧力による衝撃、振動、サージからの保護目的に使用してください。コンタミネーションを除去するため、適切な フィルター を使用してください。
継手の選定にサポートが必要ですか?
스너버(Snubber) 피팅 카테고리
Snubber Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
PGI 시리즈 40, 50, 63, 100, 115 및 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 및 6 in.) 다이얼 크기; ASME, EN 및 JIS 에 따른 정확도; Swagelok® 튜브 어답터를 비롯한 다양한 연결구 제공; 중앙 후면, 하단 후면 및 하단 장착 구성; 스텐레스강 및 강화 플라스틱 구조; 액체 충전 및 비충전 형태로 제공

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.