Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gap Inspection Gauges
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
측정 가능한 튜브 피팅및 어답터 피팅
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
MS-IG-100 | - | 1/16인치 | - | - | - | View Product |
MS-IG-1010 | - | 5/8인치, 14mm, 15mm, 16mm | - | - | - | View Product |
MS-IG-10M0 | - | 10mm | - | - | - | View Product |
MS-IG-1210 | - | 3/4인치, 18mm | - | - | - | View Product |
MS-IG-1410 | - | 7/8인치, 20mm, 22mm | - | - | - | View Product |
MS-IG-1610 | - | 1인치, 25mm | - | - | - | View Product |
MS-IG-200 | - | 1/8인치, 2mm, 3mm | - | - | - | View Product |
MS-IG-400 | - | 1/4인치, 6mm | - | - | - | View Product |
MS-IG-468 | - | 1/4인치, 3/8인치, 1/2인치, 6mm, 12mm | - | - | - | View Product |
MS-IG-500 | - | 5/16인치, 8mm | - | - | - | View Product |
MS-IG-600 | - | 3/8인치 | - | - | - | View Product |
MS-IG-612M | - | 1/4인치, 1/2인치, 6mm, 8mm, 10mm, 12mm | - | - | - | View Product |
MS-IG-810 | - | 1/2인치, 12mm | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.