Stainless Steel PTFE Sealed Quick Connect Body, 1 in. Female NPT |
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
BodiesEnhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel PTFE Sealed Quick Connect Body, 1 in. Female NPT
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Bodies
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.
Не требуют закручивания, вращения или использования гаечного ключа; Модели с односторонним и двухсторонним отсечением, и полнопроходные модели
Features: Step-by-step identification procedure for threads and end connections.
Good practices for operation of Swagelok Quick-Connects.
Good practices for operation of Swagelok Quick-Connects.
Technische Daten
SS-QTM8A-B-16PF — Stainless Steel PTFE Sealed Quick Connect Body, 1 in. Female NPT
Attribute | Wert |
---|---|
Air Inclusion | 2 cm3 |
Body Material | Xylan®-Coated 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1 in. |
Connection 1 Type | Female NPT |
Lubricant | Krytox 240AC Grease |
O-Ring Material | PTFE |
Pressure Rating Uncoupled at Room Temp | 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C |
Pressure/Temp Rating (Coupling and Uncoupling) | 50 PSIG @ 70 °F /3.4 BAR @ 21 °C |
Series | QTM8 |
Spillage | 1 cm3 |
Testing | 2 cm3 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37110302 |
eClass (10.1) | 37110302 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
M-QTM2A-B-4PF | Сплав 400 | 1/4 дюйма | Внутр. резьба NPT | - | - | Produkt anzeigen |
SS-QTM2A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM2A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
SS-QTM2A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM2A-B-4PMK2 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM2A-B-4PMK5 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM2A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM2A-B-6M0 | Xylan®-Coated 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM2A-B-8M0K2 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM2A-B-8M0K4 | Xylan®-Coated 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM4A-B-400 | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM4A-B-4PF | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Produkt anzeigen |
SS-QTM4A-B-4PM | Xylan®-Coated 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM4A-B-600 | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM4A-B-6PF | Xylan®-Coated 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Produkt anzeigen |
SS-QTM8A-B-1210 | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM8A-B-12PF | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Female NPT | - | - | Produkt anzeigen |
SS-QTM8A-B-12PM | Xylan®-Coated 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM8A-B-1610 | Xylan®-Coated 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM8A-B-16PM | Xylan®-Coated 316 Stainless Steel | 1 in. | Male NPT | - | - | Produkt anzeigen |
SS-QTM8A-B-810 | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Produkt anzeigen |
SS-QTM8A-B-8PF | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Produkt anzeigen |
SS-QTM8A-B-8PM | Xylan®-Coated 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.