Swagelok® Ball and Quarter-Turn Plug Valves
Swagelok's ball valves and plug valves offer a comprehensive fluid shutoff solution for virtually any industry.
Ball Valves | Reliable shutoff valves that can be selected and configured for your application
Plug Valves | Economical and reliable shutoff solution with dependable low-torque operation
Swagelok ball valves can control fugitive emissions and leakage and can be used in a wide range of applications. They have been engineered for repeatable, leak-tight shutoff, have low overall cost of ownership, and include full-flow, one-piece instrumentation, three-piece process, trunnion-style, and multipurpose configurations.
Swagelok quarter-turn instrument plug valves are an economical, reliable alternative to ball valves. The simple, compact design delivers full flow and positive shutoff, and they are available in a variety of materials, including stainless steel, brass, and lightweight PFA.
Need help choosing the right ball or plug valve?
Категории шаровых и пробковых кранов
Full-Flow Ball Valves, GB Series
Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.
Medium-Pressure Double Block and Bleed Valves, IPT Series
Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.
Medium-Pressure Trunnion-Style Ball Valves, CTB Series
Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series
Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, SK Series
Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.
Запасные части и вспомогательное оборудование
Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.
Пробковые краны
Пробковые краны Swagelok обеспечивают работу с малым крутящим моментом на четверть оборота, простую и компактную конструкцию, гарантирующей надежное перекрытие потока.
Трехкомпонентные цапфовые шаровые краны, серии 83 и H83
Цапфовые шаровые краны предлагают максимальный расход и низкий крутящий момент, 2- или 3-ходовую схему потока, рабочее давление до 10 000 psig и сертификат о низком уровне выбросов по стандарту API 641.
Универсальные шаровые краны, серия AFS
Используйте шаровые краны из нержавеющей стали с тефлоновым покрытием в системах высокого давления с большим расходом, включая водород и КПГ. Ручные и пневматические приводы, соответствующие стандарту ISO 5211.
Шаровой кран для КИП с неразъемным корпусом, серии 40G и 40
Шаровые краны для КИП с неразъемным корпусом идеально подходят для систем высокого давления. Надежные и долговечные конфигурации приводов, схемы движения потока и рукоятки.
Шаровые краны с трехкомпонентным корпусом для технологического оборудования / КИП, серия 60
Шаровой кран для КИП имеют 2- и 3-ходовые конфигурации, привод на четверть оборота, и сертификат о низком уровне выбросов по стандарту API 641. Поставляются с пневматическими и электрическими приводами.
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Working pressures up to 10 000 psig (689 bar); 1/8 to 1/2 in. and 6 to 12 mm Swagelok® tube fitting or NPT end connections; 316 stainless steel materials
The full-flow GB series quarter-turn ball valve provides high flow rates at working pressures up to 6000 psig (413 bar) in several corrosion-resistant body materials.
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Working pressures up to 6000 psig (413 bar); Temperatures from −40 to 302°F (−40 to 150°C); High-flow capacity in a compact design; 1/4 to 3/8 in. and 6 to 8 mm end connections; 316 stainless steel construction
Features: Working pressures up to 3000 psig (206 bar); Swagelok® tube fitting and NPT and ISO tapered pipe end connections; 1/8 through 1/2 in. and 6 through 12 mm sizes; Brass and 316 stainless steel materials
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: Quarter-turn operation and full flow design; Light in weight; High-purity PFA material with low extractables for chemical resistance; 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.