text.skipToContent text.skipToNavigation

밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 1/4인치 수나사 NPT

Part #: SS-QC6-D-4PM

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 1/4인치 수나사 NPT

Part #: SS-QC6-D-4PM
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-D-4PM — 밸브가 있는 스테인리스강 계장용 퀵 코넥트 스템, 0.5Cv, 1/4인치 수나사 NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.5 - If coupled with a standard or reverse flow body
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 250 PSIG @ 400 °F /17.2 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 1500 PSIG @ 70 °F /103 BAR @ 21 °C
Pressure Rating Uncoupled at Room Temp 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QC6
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
B-QC4-D-4PF Латунь 1/4 дюйма Внутр. резьба NPT - - View Product
B-QC4-D-4PM Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-QC4-D-6M0 Латунь 6 мм Трубный обжимной фитинг Swagelok® - - View Product
B-QC6-D-4PF Латунь 1/4 дюйма Внутр. резьба NPT - - View Product
B-QC6-D-4PM Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-QC6-D-600 Латунь 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
B-QC6-D-6PM Латунь 3/8 дюйма Наруж. резьба NPT - - View Product
B-QC8-D-810 Латунь 1/2 дюйма Трубный обжимной фитинг Swagelok® - - View Product
B-QC8-D-8PF Латунь 1/2 дюйма Внутр. резьба NPT - - View Product
B-QC8-D-8PM Латунь 1/2 дюйма Наруж. резьба NPT - - View Product
SS-QC4-D-200 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-2PF Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT - - View Product
SS-QC4-D-2PM Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT - - View Product
SS-QC4-D-400 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400K5 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QC4-D-400KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-D-4MT Нержавеющая сталь 316 1/4 дюйма Наруж. коническая резьба ISO - - View Product
SS-QC4-D-4PF Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QC4-D-4PFK5 Нержавеющая сталь 316 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QC4-D-4PFKZ 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-D-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMK2 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMK3 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-4PMKZ 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-D-6M0 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QC4-D-6M0K1 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-10M0 316 스테인리스강 10mm Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC6-D-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K1 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-600K3 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC6-D-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QC6-D-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QC6-DC-6HC 316 스테인리스강 3/8인치 호스 코넥터 - - View Product
SS-QC8-D-12M0 316 스테인리스강 12mm Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-810K1 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QC8-D-8MT 316 스테인리스강 1/2인치 수나사 ISO 경사나사 - - View Product
SS-QC8-D-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QC8-D-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.