text.skipToContent text.skipToNavigation

Шток быстроразъемного соединения из нерж. стали с клапаном и уплотнением из фторопласта (PTFE), Cv 0,2, наруж. резьба NPT 1/4 дюйма

Part #: SS-QTM2-D-4PM

Specifications

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.2 - If coupled with a standard body
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
DESO Stems

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Шток быстроразъемного соединения из нерж. стали с клапаном и уплотнением из фторопласта (PTFE), Cv 0,2, наруж. резьба NPT 1/4 дюйма

Part #: SS-QTM2-D-4PM
View Catalog

Add To Favorites

Catalogs

DESO Stems
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM2-D-4PM — Шток быстроразъемного соединения из нерж. стали с клапаном и уплотнением из фторопласта (PTFE), Cv 0,2, наруж. резьба NPT 1/4 дюйма

Attribute Value
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
CV Maximum 0.2 - If coupled with a standard body
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 250 PSIG @ 70 °F /17.2 BAR @ 21 °C
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-QTM2-D-400 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-4PF Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Внутр. резьба NPT - - View Product
SS-QTM2-D-4PMK2 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-4PMK3 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-4PMK5 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM2-D-600 Нержавеющая сталь 316 с покрытием Xylan® 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-6M0 Нержавеющая сталь 316 с покрытием Xylan® 6 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-8M0K2 Нержавеющая сталь 316 с покрытием Xylan® 8 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM2-D-8M0K4 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM4-D-400 Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM4-D-4PM Нержавеющая сталь 316 с покрытием Xylan® 1/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM4-D-600 Нержавеющая сталь 316 с покрытием Xylan® 3/8 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-1210 Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-12PF Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Внутр. резьба NPT - - View Product
SS-QTM8-D-12PM Нержавеющая сталь 316 с покрытием Xylan® 3/4 дюйма Наруж. резьба NPT - - View Product
SS-QTM8-D-16PF Нержавеющая сталь 316 с покрытием Xylan® 1 дюйм Внутр. резьба NPT - - View Product
SS-QTM8-D-16PM Нержавеющая сталь 316 с покрытием Xylan® 1 дюйм Наруж. резьба NPT - - View Product
SS-QTM8-D-810 Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QTM8-D-8PF Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Внутр. резьба NPT - - View Product
SS-QTM8-D-8PM Нержавеющая сталь 316 с покрытием Xylan® 1/2 дюйма Наруж. резьба NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.