text.skipToContent text.skipToNavigation

스테인리스강 관통 유로형 퀵 코넥트 몸체, 3/8인치 암나사 NPT(QF4 시리즈)

Part #: SS-QF4-B-6PF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

스테인리스강 관통 유로형 퀵 코넥트 몸체, 3/8인치 암나사 NPT(QF4 시리즈)

Part #: SS-QF4-B-6PF
View Catalog

Add To Favorites

Catalogs

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Specifications

SS-QF4-B-6PF — 스테인리스강 관통 유로형 퀵 코넥트 몸체, 3/8인치 암나사 NPT(QF4 시리즈)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QF12-B-12PF Латунь 3/4 дюйма Внутр. резьба NPT - - View Product
B-QF4-B-4PF Латунь 1/4 дюйма Внутр. резьба NPT - - View Product
B-QF4-B-4PM Латунь 1/4 дюйма Наруж. резьба NPT - - View Product
B-QF8-B-8PF Латунь 1/2 дюйма Внутр. резьба NPT - - View Product
SS-QF12-B-1210 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® - - View Product
SS-QF12-B-12PF 316 스테인리스강 3/4인치 암나사 NPT - - View Product
SS-QF12-B-12PM 316 스테인리스강 3/4인치 수나사 NPT - - View Product
SS-QF16-B-1610 316 스테인리스강 1인치 Swagelok® 튜브 피팅 - - View Product
SS-QF16-B-16PF 316 스테인리스강 1인치 암나사 NPT - - View Product
SS-QF16-B-16PM 316 스테인리스강 1인치 수나사 NPT - - View Product
SS-QF4-B-400 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QF4-B-4FT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 - - View Product
SS-QF4-B-4MS 316 스테인리스강 1/4인치 수나사 ISO 평행나사 - - View Product
SS-QF4-B-4MT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 - - View Product
SS-QF4-B-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QF4-B-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QF4-B-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QF4-B-6M0 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-QF4-B-6PM 316 스테인리스강 3/8인치 수나사 NPT - - View Product
SS-QF8-B-600 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QF8-B-6PF 316 스테인리스강 3/8인치 암나사 NPT - - View Product
SS-QF8-B-810 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-QF8-B-8FS 316 스테인리스강 1/2인치 암나사 ISO/BSP 평행나사 - - View Product
SS-QF8-B-8MS 316 스테인리스강 1/2인치 수나사 ISO 평행나사 - - View Product
SS-QF8-B-8PF 316 스테인리스강 1/2인치 암나사 NPT - - View Product
SS-QF8-B-8PM 316 스테인리스강 1/2인치 수나사 NPT - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.