text.skipToContent text.skipToNavigation
Raccords à étanchéité de surface avec joint torique VCO Swagelok

Raccords à étanchéité de surface avec joint torique VCO® Swagelok

Faciles à monter, notamment dans des espaces exigus, les raccords à joint torique VCO® permettent de réduire le temps consacré à l’installation. Ils peuvent être utilisés à haute pression comme sous vide critique, sur une plage de température étendue.

View VCO® O-Ring Face Seal Fittings

Swagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.

Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.

Need assistance with fittings selection?

Contact Local Specialists

VCO® O-Ring Face Seal Fittings Categories

Bulkheads

Bulkheads

Designed to fit in various spaces, these bulkheads ensure vacuum-tight seals within a wide range of temperatures.

Female Connectors

Female Connectors

Female connectors with a VCO fitting on one end are available in a range of sizes and deliver a leak-tight seal that is resistant to vibration fatigue.

Glands

Glands

These glands compress against the O-ring to ensure a positive seal and necessary deformation for proper functionality.

Male Connectors

Male Connectors

These male connectors feature an O-ring sealed in a groove on their face, enabling compression against the gland's surface to create a seal.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure optimal performance and reliability for your fluid systems with our high-quality components.

Unions

Unions

VCO O-ring face seal union tees, elbows, and straights are designed for easy assembly in pipe, tube, and welded systems in high pressure to vacuum applications.

Catalogues des raccords à étanchéité de surface avec joint torique VCO

Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.

Un système fluide construit avec des raccords pour tubes étanches Swagelok<sup>®</sup>

Les avantages du raccord pour tube Swagelok®

Avec une conception qui a fait ses preuves et une fabrication précise à partir de matières premières de qualité supérieure, les raccords pour tubes Swagelok sauront répondre à vos plus hautes attentes en matière de sécurité et de fiabilité.

Découvrir les avantages

Des ressources préparées pour vous par Swagelok

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.