text.skipToContent text.skipToNavigation

Alloy 400 PTFE-Sealed Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT (QTM2 Series)

Specifications

Attribute Value
Body Material Alloy 400
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
O-Ring Material PTFE
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Alloy 400 PTFE-Sealed Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT (QTM2 Series)

Part #: M-QTM2A-B-4PF
View Catalog

Add To Favorites

Catalogs

Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

M-QTM2A-B-4PF — Alloy 400 PTFE-Sealed Quick Connect Body, 0.2 Cv, 1/4 in. Female NPT (QTM2 Series)

Attribute Value
Body Material Alloy 400
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Female NPT
O-Ring Material PTFE
Series QTM2
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020590
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-QTM2A-B-400 Xylan®-beschichtet, Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM2A-B-4PF Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QTM2A-B-4PM Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QTM2A-B-4PMK2 Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QTM2A-B-4PMK5 Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QTM2A-B-600 Xylan®-beschichtet, Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM2A-B-6M0 Xylan®-beschichtet, Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QTM2A-B-8M0K2 Xylan®-beschichtet, Edelstahl 316 8 mm Swagelok® Rohrverschraubung - - View Product
SS-QTM2A-B-8M0K4 Xylan®-beschichtet, Edelstahl 316 8 mm Swagelok® Rohrverschraubung - - View Product
SS-QTM4A-B-400 Xylan®-beschichtet, Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM4A-B-4PF Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QTM4A-B-4PM Xylan®-beschichtet, Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QTM4A-B-600 Xylan®-beschichtet, Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM4A-B-6PF Xylan®-beschichtet, Edelstahl 316 3/8 Zoll NPT Innengewinde - - View Product
SS-QTM8A-B-1210 Xylan®-beschichtet, Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM8A-B-12PF Xylan®-beschichtet, Edelstahl 316 3/4 Zoll NPT Innengewinde - - View Product
SS-QTM8A-B-12PM Xylan®-beschichtet, Edelstahl 316 3/4 Zoll NPT Außengewinde - - View Product
SS-QTM8A-B-1610 Xylan®-beschichtet, Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM8A-B-16PF Xylan®-beschichtet, Edelstahl 316 1 Zoll NPT Innengewinde - - View Product
SS-QTM8A-B-16PM Xylan®-beschichtet, Edelstahl 316 1 Zoll NPT Außengewinde - - View Product
SS-QTM8A-B-810 Xylan®-beschichtet, Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung - - View Product
SS-QTM8A-B-8PF Xylan®-beschichtet, Edelstahl 316 1/2 Zoll NPT Innengewinde - - View Product
SS-QTM8A-B-8PM Xylan®-beschichtet, Edelstahl 316 1/2 Zoll NPT Außengewinde - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.