Swagelok® Proportional Safety Relief Valves
PRV series proportional safety relief valves provide over-pressure protection with PED certification.
Connect to Learn MorePRV series proportional safety relief valves are available in five set spring pressure ranges and are factory-set, tested, locked, and tagged to ensure the desired setting. They open gradually as the pressure increases above the set pressure and close when system pressure falls below the set pressure.
In addition, PRV series relief valves are:
- Certified to PED 2014/68/EU Category IV
- CE-marked in accordance with the PED as a safety valve according to ISO-4126-1
Optional end connection adapters provide flexibility for installation in a variety of system setups.
Specifications
| Working Pressures | up to 6000 psig (413 bar) |
| Set Pressure | 145 to 6000 psig (10.0 to 413 bar) |
| Seal Materials | Fluorocarbon FKM and nitrile |
Proportional Safety Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Merkmale: Gas- und Flüssigkeitsanwendung; Arbeitsdruck: 413 bar (6000 psig); Einstelldruck von 10,0 bis 413 bar (145 bis 6000 psig); Werkstoff: Edelstahl 316L; 1/4 bis 1 Zoll NPT und ISO/BSP zylindrische Gewinde-Endanschlüsse; zertifiziert auf PED 97/23/EC Kategorie IV
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.
Closing the Manufacturing Skills Gap with a Well-Trained Team
With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.