text.skipToContent text.skipToNavigation
Pipe Fitting

Swagelok® Pipe Fittings

Swagelok® NPT pipe fittings allow for consistent, leak-tight transitions in pipe and tubing systems used in most industrial applications.

View Pipe Fittings

Swagelok® NPT pipe fittings provide reliable connections in pipe and tubing systems used in most industrial applications. They provide leak-tight performance while minimizing galling and optimizing the number of threads of engagement by exceeding the design requirements of industry standards.

Identify Thread Pitch and Size

These fittings are available in a range of shapes and materials, as well as a heavy-wall option in 316 stainless steel for applications up to 15 000 psig (1033 bar)—all manufactured to our exacting quality standards. Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.

Need assistance with fittings selection?

Contact Local Specialists

Pipe Fitting Categories

Adapters

Adapters

Connect or extend a fluid system composed of different component sizes and materials with adapters available in elbows, tees, and straights.

Caps and Plugs

Caps and Plugs

Seal a pipe or other connection with a plug that seals the end run of a pipe, or a cap threaded over the end of a piece of pipe.

Couplings

Couplings

Maintain continuity between two or more sections of pipe for reliable transport of fluids or gases.

Nipples

Nipples

Adapt a piping system by using the right nipple to connect two pipes or other fittings on one or both ends.

Reducers

Reducers

Combine a larger pipe to a smaller one, changing the pipe size in a piping system, to meet flow requirements or to adapt to existing piping.

Spare Parts and Accessories

Spare Parts and Accessories

Explore useful tools and kits to help maintain pipe fittings within fluid systems.

Union Ball Joints

Union Ball Joints

Ensure leak-free and reliable systems with a union ball joint constructed for instrumentation and process control.

Pipe Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

石油掘削装置の作業員
圧縮継手による中圧オイル/ガス・アプリケーションの最適化

中圧オイル/ガス・アプリケーションのトップサイド設備では、従来のコーン&スレッド接続よりも圧縮継手の方が取り付けスピードやパフォーマンスにおいて優れていることを紹介します。

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

Swagelokギャップ検査ゲージを使用して、Swagelokチューブ継手が適切に取り付けられているかを確認する
Swagelokチューブ継手の取り付け

この動画では、一貫性、品質、信頼性の高い継手として世界的に定評のあるSwagelokチューブ継手の取り付け手順を紹介しています。

パイプ継手

パイプ継手

Swagelokパイプ継手は、内面にバリがなく、ねじ山の表面がスムーズなため、流体がスムーズに流れるほか、適切にシールでき、かじりを最小限に抑えることができます。さまざまな材質および形状(アダプター、キャップ、プラグ、カップリング、クロス、エルボー、ニップル、レデューサー、ティー)を選ぶことができます。スウェージロックの高い品質基準に従って製造されているため、さまざまな要件に適合します。

This process may take several minutes. Please be patient and remain on the page.