Flexible Tubing — End Connections
Flexible tubing end connections available with these specifications:
- 1/8 to 1 in. (6 mm)
- 304 or 316 stainless steel, brass
- –65°F (–53°C) to 450°F (232°C)
- Male NPT, Swagelok® tube adapter, Female NPT, Swagelok® tube fitting, XOA adapter, male ISO tapered thread end connections
Your local authorized Swagelok sales and service center may have additional options.
There are currently no available products.