Leak Detectors, Lubricants, and Sealants
Leak detectors, lubricants and sealants available:
- Snoop® liquid leak detectors
- Goop™ thread lubricants
- SWAK™, PTFE tape, and PTFE-free pipe thread sealants
Your local authorized Swagelok sales and service center may have additional options.
-
Leak Detectors — Liquid Leak Detectors — Real Cool Snoop® Liquid Leak Detector
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 8 oz. (236 mL) –65 to 200°F (–54 to 93°C) - - - MS-RC-SNOOP-GAL 1 gallon (3.8 L) –65 to 200°F (–54 to 93°C) - - - -
Leak Detectors — Liquid Leak Detectors — Snoop® Liquid Leak Detector
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 2 oz. (59 mL) 27 to 200°F (–2 to 93°C) - - - MS-SNOOP-GAL 1 gallon (3.8 L) 27 to 200°F (–2 to 93°C) - - - MS-SNOOP-8OZ 8 oz. (236 mL) 27 to 200°F (–2 to 93°C) - - -
Product Availability by Store Location
Hours