Swagelok® Pressure Gauges, General Purpose Gauge with ECE R110 Approval (PGN Series)
Obtain precise pressure measurements for compressed natural gas (CNG) vehicle applications with gauges certified to ECE R110 standards.
Request Pressure Gauge InformationSwagelok® PGN series gauges are general-purpose pressure gauges certified to ECE R110 standards for use in compressed natural gas (CNG) vehicles. Featuring a polycarbonate lens for enhanced protection, these natural gas pressure gauges ensure durability in demanding environments.
Available in 50 mm (2 in.) and 63 mm (2 1/2 in.) dial sizes, they offer a measurement range of 0 to 40 MPa (400 bar, 6000 psi) with an orifice size of 0.023 in. (0.58 mm).
Options include a brass end connection with a Bourdon tube for the 50 mm (2 in.) gauge, transducer output for the 50 mm model with brass end connections, and calibration and material certifications for precise application needs.
Specifications
50 mm (2 in.) Dial Size
Dial Range | Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi) |
Temperature Range | Stainless steel end connections: –40 to 248°F (–40 to 120°C) Brass end connections: –40 to 248°F (–40 to 120°C); at ambient temperatures greater than 212°F (100°C), the maximum working pressure is limited to 3480 psig (240 bar) for a maximum of 8 h continuous operation |
Accuracy | Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6) Brass end connections: 2.5% of span (ASME B40.1, Grade B, EN 837-1 Class 2.5, JIS B7505 Class 2.5) |
Stainless Steel End Connections |
|
Brass End Connections |
|
63 mm (2 1/2 in.) Dial Size
Dial Range | Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi) |
Temperature Range | Stainless steel end connections: –40 to 248°F (–40 to 120°C) |
Accuracy | Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6) |
Stainless Steel End Connections |
|
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

La production de Green Alternative Systems commence chez Swagelok avec des solutions sur mesure
Découvrez comment la collaboration avec Swagelok a permis à Green Alternative Systems d’accélérer le rythme de sa production, de réduire ses coûts de main-d’œuvre et de renforcer la fiabilité de ses systèmes.

Externaliser la fabrication de systèmes fluides lorsque les ressources sont limitées en interne
Le bon fonctionnement d’une usine dépend de la fiabilité de plusieurs systèmes fluides courants. Choisir le bon sous-traitant pour externaliser la fabrication de ces systèmes peut vous être très profitable si vos ressources sont limitées.

Mesures du process – Meilleures pratiques concernant les lignes d’impulsion
Identifier un problème dans une ligne d’instrumentation de process peut s’avérer compliqué si on se concentre uniquement sur le transmetteur. Découvrez comment résoudre ces problèmes avec les conseils et les bonnes pratiques de Swagelok.