Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series — Straight Pattern, Vee Stem
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT9H1VY30 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection NVT4H1VM60 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection NVT4H1VY30 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection NVT4M1VA20 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Female Medium-Pressure Coned and Threaded Connection NVT4N1VG15 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT NVT8N1VB15 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT NVT9H1VM60 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection NVT9M1VB20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection NVT4FK1VA20 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting NVT6M1VA20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection NVT8FK1VB20 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting -
Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series — Angled Pattern, Vee Stem
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT6M2VA20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection
Product Availability by Store Location
Hours