Gewindefittings — Verbindungen
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Gewindefittings — Verbindungen — Crosses
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-4-CS 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-6-CS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-8-CS 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT B-4-CS Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-12-CS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-16-CS 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT SS-2-CS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT -
Gewindefittings — Verbindungen — 90° Elbows
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2B-4-E Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-12-E 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-12-ME 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT SS-16-E 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT SS-2-E 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-2-ME 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4-E 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4-ME 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-6-E 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6-E-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread SS-6-ME 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-8-E 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8-ME 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-E-10K 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT -
Gewindefittings — Verbindungen — Straights
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-12-HCG 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-16-HCG 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT SS-2-HCG 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-4-HCG 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4-HCG-10K 316 Stainless Steel 1/4 in. Heavy Wall Female NPT 1/4 in. Heavy Wall Female NPT SS-4-HCG-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-6-HCG 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-8-HCG 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8-HCG-10K 316 Stainless Steel 1/2 in. Heavy Wall Female NPT 1/2 in. Heavy Wall Female NPT SS-8-HCG-RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread -
Gewindefittings — Verbindungen — Tees
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-16-T 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT SS-2-T 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-4-MT 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4-T 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4-T-RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread SS-6-MT 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT SS-6-T 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT SS-6-T-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread SS-8-MT 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT SS-8-T 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-8-T-RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread B-4-T Brass 1/4 in. Female NPT 1/4 in. Female NPT B-8-T Brass 1/2 in. Female NPT 1/2 in. Female NPT SS-12-T 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT SS-2-MT 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT
Produktverfügbarkeit je nach Filialenstandort
Stunden