text.skipToContent text.skipToNavigation

316 Stainless Steel IPT Series Collar, 1/4 in. High Pressure Coned and Threaded Connection, 60 000 psi (4134 bar)

Part #: CL4H

Add To Favorites

Catalogs

Collars

Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Weep holes standard on all pressure connections to verify proper connection.

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type High-Pressure Collar
Flow Restrictor No
eClass (4.1) 37030518
eClass (5.1.4) 22360605
eClass (6.0) 22360190
eClass (6.1) 22360190
UNSPSC (4.03) 31161612
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.