Fittings — Cone and Thread Fittings
Fittings available with these specifications:
- 1/4 to 9/16 in.
- Tube nipple, male (one-piece), female
- 316 stainless steel
- Maximum 10 000 psig (689 bar) to 20 000 psig (1378 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Bulkheads — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeBH6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection -
Cone and Thread Fittings — Couplings — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeL9HF60 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection L9MF20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection L6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Cone and Thread 3/8 in. Female Medium-Pressure Cone and Thread -
Cone and Thread Fittings — Couplings — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeT9HF60 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection T4HF60 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection T4MF20 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Female Medium-Pressure Coned and Threaded Connection T6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection T9MF20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection -
Cone and Thread Fittings — Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4HM4NF15 316 Stainless Steel 1/4 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT CN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection -
Cone and Thread Fittings — Caps and Plugs — Plugs
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePL4M 316 Stainless Steel 1/4 in. Male Medium-Pressure Coned and Threaded Connection - - PL6M 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection - - -
Cone and Thread Fittings — Couplings — Crosses
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeX6MF20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection -
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-44M-A-400 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Swagelok® Tube Fitting SS-44M-A-441 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Coned Tube Stub SS-440-1-4 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. Male NPT SS-44M-A-200 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/8 in. Swagelok® Tube Fitting -
Cone and Thread Fittings — Glands and Collars — Collars
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCL4H 316 Stainless Steel 1/4 in. High-Pressure Collar - - -
Cone and Thread Fittings — Glands and Collars — Glands
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeGL4H 316 Stainless Steel 1/4 in. High-Pressure Gland - - GL4M 316 Stainless Steel 1/4 in. Medium-Pressure Gland - - GL9H 316 Stainless Steel 9/16 in. High-Pressure Gland - - -
Cone and Thread Fittings — High-Pressure Cone and Ferrule Fittings, Sno-Trik — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-440-3 316 Stainless Steel 1/4 in. High-Pressure Swagelok® Tube Fitting 1/4 in. High-Pressure Swagelok® Tube Fitting
Product Availability by Store Location
Hours