카탈로그
지지 시스템 — 긴 용접 플레이트
Weld plates come in both standard and elongated lengths. Weld nuts are securely welded to the plate, not press-fitted.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
튜브 외경(OD)
|
길이
|
굽힘 반경
|
|
|---|---|---|---|---|---|
| 304-S1-WPE | 304 Stainless Steel | - | 2.52 in. (64.0 mm) Length | - | 제품 보기 |
| 304-S1-WPEM | 304 Stainless Steel | - | 64 mm (2.52 in.) Length | - | 제품 보기 |
| 304-S3-WPE | 304 Stainless Steel | - | 3.07 in. (78.0 mm) Length | - | 제품 보기 |
| 304-S5-WPE | 304 Stainless Steel | - | 3.94 in. (100 mm) Length | - | 제품 보기 |
| 304-S6-WPE | 304 Stainless Steel | - | 4.57 in. (116 mm) Length | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.