Swagelok® Medium-Pressure Tube Fittings (FK Series)
Swagelok FK series medium-pressure fittings have improved fluid connections in tough applications like oil and gas exploration, R&D systems, and the hydrogen market. They offer reliable, leak-tight connections for advanced systems in fluid handling and gas sealing applications.
View All Medium Pressure Tube FittingsSwagelok® FK series medium-pressure fittings install up to five times faster than cone and thread fittings, reducing installation time, assembly, and maintenance costs. The fittings are vibration-resistant and offer a leak-tight gas seal for applications up to 20 000 psig (1378 bar). Ideal for use in challenging environments where secure, high-pressure connections are critical.
These medium pressure fittings are reliable and efficient, offering robust performance in severe applications while protecting workers and the environment. They meet EC-79 standards for hydrogen applications up to 700 bar (10 150 psig) and feature a preassembled cartridge for easy, accurate installation. The simple two-piece design, with color-coded ferrules, ensures proper orientation and installation using standard tools. The strain-hardened 316 stainless steel body provides a lightweight, space-saving solution. FK series fittings are also available in NACE MR0175/ISO 15156 compliant versions.
중압 튜브 피팅 카테고리
Medium-Pressure Tube Fittings Catalogs
The strain-hardened 316 stainless steel FK fitting bodies are available in straight, elbow, and tee shapes to meet your configuration needs in a lightweight, space-saving design. Find detailed product information, including materials of construction, pressure and temperature ratings, options, accessories, and installation instructions in the product literature provided here.
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
특징: 316 스텐레스강 구조; 537°C (1000°F)까지의 온도; 중압 (MP) 피팅, 크기—1/4 ~ 1 in., 압력 등급—최대 20 000 psig (1378 bar); 고압 (HP) 피팅, 크기—1/4 ~ 9/16 in., 압력 등급—최대 60 000 psig (4134 bar); NACE® MR0175/ISO15156 적합
Comparación de Racores para Tubo (Serie FK)
Observe y compare la instalación de la serie FK y de los accesorios de cono y rosca.
Compare los AccesoriosRecursos Swagelok Elaborados para Vd.
agi industries
Vea cómo Swagelok ayudó a AGI Industries a conseguir un rendimiento sin fugas a 15.000 psi en 13.500 puntos potenciales de fuga con las válvulas y accesorios Swagelok serie FK.
Optimización de la Selección de Componentes para Vehículos con Pila de Combustible de Hidrógeno
El transporte de hidrógeno depende de la especificación y selección de componentes fiables.
Caso práctico: Operador de Petróleo en Alta Mar
Vea cómo Swagelok ayudó a un operador petrolero a reducir el tiempo de instalación y a mejorar el rendimiento general, cambiando las conexiones de cono y rosca existentes por los racores Swagelok serie FK.
La Investigación Conjunta de Empa y Swagelok Impulsa el Desarrollo de Innovaciones en el Transporte con Hidrógeno
Los Laboratorios Federales Suizos de Ciencia y Tecnología de los Materiales (Empa) y Swagelok están explorando la viabilidad de las soluciones de transporte basadas en el hidrógeno. Un reciente avance en la investigación derivado de nuestra colaboración incorporó los racores Swagelok serie FK dentro de la solución de hidrógeno de Empa. El uso de los racores serie FK en lugar de los tradicionales racores para tubo Swagelok facilitó significativamente la instalación, a la vez que mejoró la estanqueidad, la fiabilidad y la seguridad.
Racores para Tubo de Media Presión Serie FK
Desde la construcción inicial y la puesta en marcha hasta la operación y el mantenimiento diario, se pone una gran atención a la reducción de los costes totales del ciclo de vida. Los racores serie FK pueden reducir los costes de mantenimiento y ofrecer una alta fiabilidad, reduciendo el tiempo de inactividad del sistema cuando se siguen los procesos de montaje adecuados. Estos racores también pueden ayudar a reducir el impacto medioambiental mediante la reducción de fugas, así como a mejorar la seguridad general protegiendo su sistema contra la corrosión.
Vea cómo construir sistemas de fluidos críticos más productivos con los racores serie FK