Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Sélectionnez des options pour configurer votre produit et pour afficher les prix, ou ajouter ce produit à votre panier.
Effacer tout
Effacer tout
Catalogues
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Male NPT | Afficher le produit |
SS-16-UT-1-16 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Male NPT | Afficher le produit |
SS-1-UT-1-2 | 316 Stainless Steel | 1/16 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Afficher le produit |
SS-2-UT-1-2 | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Afficher le produit |
SS-2-UT-1-2BT | 316 Stainless Steel | 1/8 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Afficher le produit |
SS-4-UT-1-2 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Afficher le produit |
SS-4-UT-1-2BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Male NPT | Afficher le produit |
SS-4-UT-1-4 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Afficher le produit |
SS-4-UT-1-4BT | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Afficher le produit |
SS-6-UT-1-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Afficher le produit |
SS-6-UT-1-4BT | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Male NPT | Afficher le produit |
SS-8-UT-1-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Male NPT | Afficher le produit |
SS-8-UT-1-8 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Male NPT | Afficher le produit |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。