Cone and Thread Fittings — Adapters
Fittings available with these specifications:
- 1/4 to 1 in.
- One- and two-piece design
- 316 stainless steel
- Maximum 5000 psig (344 bar) to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Adapters — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeCN6HM4HF60 316 Stainless Steel 3/8 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection CN4HM4NF15 316 Stainless Steel 1/4 in. Male High-Pressure Coned and Threaded Connection 1/4 in. Female NPT CN4NM4MF15 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Male NPT CN6MM4NF15 316 Stainless Steel 3/8 in. Male Medium-Pressure Coned and Threaded Connection 1/4 in. Female NPT
Product Availability by Store Location
Hours