text.skipToContent text.skipToNavigation

Check Valves — Poppet Check Valves, C, CP, CH Series — Adjustable Pressure

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Check Valves — Poppet Check Valves, C, CP, CH Series — Adjustable Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4CA-3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4CPA2-150 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-350 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA2-50 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CPA4-3 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-8CPA2-150 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CPA2-50 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-4CA-150 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-350 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-KZ-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CA-VCR-150 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CA-VCR-50 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-4CPA2-150 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-350 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CPA2-RT-3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA2-RT-50 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CPA4-150 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CPA4-50 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-6CA-MM-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-8CA-MM-3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8CPA2-150 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-3 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-350 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-DR-50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8CPA2-RT-3 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.