|
스테인리스강 스웨즈락 튜브 피팅, 위치 조정형 수나사 엘보우, 1/4인치 튜브 OD x 7/16-20 SAE/MS 평행나사
Part #: SS-400-2-4ST
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 스웨즈락 튜브 피팅, 위치 조정형 수나사 엘보우, 1/4인치 튜브 OD x 7/16-20 SAE/MS 평행나사
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-400-2-4ST — 스테인리스강 스웨즈락 튜브 피팅, 위치 조정형 수나사 엘보우, 1/4인치 튜브 OD x 7/16-20 SAE/MS 평행나사
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Bored Through | No |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 1/4인치 |
| Connection 1 Type | Swagelok® 튜브 피팅 |
| Connection 2 Size | 7/16-20인치 |
| Connection 2 Type | 수나사 SAE/MS 평행나사 |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-100-2-2 | Латунь | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-1010-2-12 | Латунь | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| B-1010-2-8 | Латунь | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| B-10M0-2-4 | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-10M0-2-4RT | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| B-10M0-2-6RT | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-1210-2-12 | Латунь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| B-12M0-2-8 | Латунь | 12 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| B-1410-2-12 | Латунь | 7/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| B-200-2-2 | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-200-2-4 | Латунь | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-300-2-2 | Латунь | 3/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-3M0-2-2RT | Латунь | 3 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-400-2-2 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-400-2-2RT | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-400-2-4 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-400-2-4RT | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| B-400-2-6 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| B-400-2-8 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| B-400-5-2 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-500-2-4 | Латунь | 5/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-600-2-2 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| B-600-2-4 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-600-2-4RT | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| B-600-2-6 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| B-600-2-6RT | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-600-2-8 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| B-600-2-8RT | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| B-6M0-2-2RT | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-6M0-2-4 | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-6M0-2-4RT | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| B-810-2-12 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| B-810-2-4 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| B-810-2-6 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| B-810-2-6RT | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-810-2-8 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| B-810-2-8RT | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| B-8M0-2-2RT | Латунь | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| B-8M0-2-4RT | Латунь | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| M-400-2-4 | Сплав 400 / R-405 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| M-600-2-4 | Сплав 400 / R-405 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| M-810-2-8 | Сплав 400 / R-405 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| PFA-420-2-2 | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| PFA-420-2-4 | Перфторалкокси (PFA) | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| PFA-620-2-4 | Перфторалкокси (PFA) | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| PFA-820-2-8 | Перфторалкокси (PFA) | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| S-1210-2-12 | Углеродистая сталь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| S-1610-2-16 | Углеродистая сталь | 1 дюйм | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| S-400-2-2 | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| S-400-2-4 | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| S-400-2-4ST | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| S-600-2-2 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-4 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-6 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-6ST | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| S-600-2-8 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-6 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-8 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-8ST | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-100-2-1 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | View Product |
| SS-100-2-2 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-10ST | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 7/8-14 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-1010-2-12 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-6 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-2 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-4RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-6 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-6PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-6RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-8 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-8RT | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-1210-2-12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1210-2-12PR | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | View Product |
| SS-1210-2-12RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-1210-2-12ST | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 1/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1210-2-12W | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | おすパイプ溶接エルボー | View Product |
| SS-1210-2-16 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1210-2-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-1210-2-8PR | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-1210-2-8RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-12 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-12M0-2-12RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-12M0-2-4PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-12M0-2-6PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-12M0-2-8PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-15M0-2-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-15M0-2-8RT | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-1610-2-12 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| SS-1610-2-12PR | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage cylindrique ISO mâle | View Product |
| SS-1610-2-16 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage NPT mâle | View Product |
| SS-1610-2-16PR | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage cylindrique ISO mâle | View Product |
| SS-1610-2-16RT | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Filetage conique ISO mâle | View Product |
| SS-1610-2-16ST | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 5/16-12 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-1610-2-16W | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | 1 po | Embout à souder mâle | View Product |
| SS-16M0-2-6RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 3/8 po | Filetage conique ISO mâle | View Product |
| SS-16M0-2-8 | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| SS-16M0-2-8RT | Acier inoxydable 316 | 16 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-18M0-2-12 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT mâle | View Product |
| SS-18M0-2-8 | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage NPT mâle | View Product |
| SS-18M0-2-8RT | Acier inoxydable 316 | 18 mm | Raccord Swagelok® pour tubes | 1/2 po | Filetage conique ISO mâle | View Product |
| SS-2000-2-20 | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 1/4 po | Filetage NPT mâle | View Product |
| SS-2000-2-20ST | Acier inoxydable 316 | 1 1/4 po | Raccord Swagelok® pour tubes | 1 5/8-12 po | Filetage cylindrique SAE/MS | View Product |
| SS-200-2-1 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/16 po | Filetage NPT mâle | View Product |
| SS-200-2-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-2-2RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-2-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-200-2-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-20M0-2-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-20M0-2-8RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2400-2-24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2400-2-24ST | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 7/8-12 Zoll | Zylindrisches SAE/MS-Gewinde | View Product |
| SS-25M0-2-12 | Edelstahl 316 | 25 mm | Swagelok®-Rohrverschraubung | 3/4 Zoll | NPT-Außengewinde | View Product |
| SS-25M0-2-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-300-2-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-300-2-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-3M0-2-2RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-3M0-2-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-3M0-2-4RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-400-2-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-400-2-2PR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-400-2-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-2W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-400-2-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-4PR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-400-2-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-400-2-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-400-2-6RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-6ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-400-2-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-400-2-8RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4M0-2-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4M0-2-2RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4M0-2-4RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-500-2-2 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-500-2-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-4PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-4W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-600-2-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-6PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-600-2-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6M0-2-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-2PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-4PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-6RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-8 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-6M0-2-8RT | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-12RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-16 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| SS-810-2-2 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-4PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-6PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-810-2-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-8PR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-810-2-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-810-2-8SC11 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-810-2-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-810-2-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-8M0-2-2 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-2PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8M0-2-2RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-4 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-4PR | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8M0-2-4RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-6 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-6RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8M0-2-8 | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-8M0-2-8RT | Нержавеющая сталь 316 | 8 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
