|
316L VIM-VAR Micro-Fit® 90° Union Elbows, 1/4 in. OD, SC-01 Cleaned and Bagged, Ordered in Multiples of 250
Part #: 6LV-4MW-9P-B25
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° ElbowsMicro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow. Log in or Register to view price ContactSi vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR Micro-Fit® 90° Union Elbows, 1/4 in. OD, SC-01 Cleaned and Bagged, Ordered in Multiples of 250
Log in or Register to view price
Catalogs
90° Elbows
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
Specifications
6LV-4MW-9P-B25 — 316L VIM-VAR Micro-Fit® 90° Union Elbows, 1/4 in. OD, SC-01 Cleaned and Bagged, Ordered in Multiples of 250
| Attribute | Value |
|---|---|
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Micro-Fit Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Micro-Fit Tube Butt Weld |
| Feature | Electropolished |
| Flow Restrictor | No |
| Packaging | Bags of 25 |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020502 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020502 |
| eClass (10.1) | 37019190 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142604 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-2MW-9 | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-2MW-9P | 316L VIM-VAR | 1/8 in. | Micro-Fit Tube Butt Weld | 1/8 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9-03442 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9-03442P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9-03443 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9-03443P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-4MW-9P | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| 6LV-6MMW-9 | 316L VIM-VAR | 6mm | Micro-Fit 튜브 맞대기 용접 | 6mm | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-6MW-9 | 316L VIM-VAR | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-6MW-9-4 | 316L VIM-VAR | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | 1/4인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-6MW-9-4P | 316L VIM-VAR | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | 1/4인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-6MW-9P | 316L VIM-VAR | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9 | 316L VIM-VAR | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9-4 | 316L VIM-VAR | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | 1/4인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9-4P | 316L VIM-VAR | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | 1/4인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9-6 | 316L VIM-VAR | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9-6P | 316L VIM-VAR | 1/2인치 | Micro-Fit 튜브 맞대기 용접 | 3/8인치 | Micro-Fit 튜브 맞대기 용접 | View Product |
| 6LV-8MW-9P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | View Product |
| HC22-4MW-9 | Alloy C-22 | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | View Product |
| HC22-8MW-9 | Alloy C-22 | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
