|
ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ x 1/16 インチ・サイズ NPTおねじ
Part #: SS-400-2-1
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ x 1/16 インチ・サイズ NPTおねじ
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-400-2-1 — ステンレス鋼製 Swagelokチューブ継手、おすエルボー、チューブ外径サイズ:1/4 インチ x 1/16 インチ・サイズ NPTおねじ
| Attribute | Value |
|---|---|
| Body Material | 316 ステンレス鋼 |
| Bored Through | No |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/4 インチ |
| Connection 1 Type | Swagelok®チューブ継手 |
| Connection 2 Size | 1/16 インチ |
| Connection 2 Type | NPTおねじ |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-2-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-400-5-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-500-2-4 | Latón | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-600-2-2 | Latón | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | NPT macho | View Product |
| B-600-2-4 | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-600-2-4RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-600-2-6 | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| B-600-2-6RT | Latón | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-600-2-8 | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | View Product |
| B-600-2-8RT | Latón | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Rosca Macho ISO Cónica | View Product |
| B-6M0-2-2RT | Latón | 6 mm | Racor Swagelok® | 1/8 pulg. | Rosca Macho ISO Cónica | View Product |
| B-6M0-2-4 | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-6M0-2-4RT | Latón | 6 mm | Racor Swagelok® | 1/4 pulg. | Rosca Macho ISO Cónica | View Product |
| B-810-2-12 | Latón | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | NPT macho | View Product |
| B-810-2-4 | Latón | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | NPT macho | View Product |
| B-810-2-6 | Latón | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | NPT macho | View Product |
| B-810-2-6RT | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| B-810-2-8 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| B-810-2-8RT | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| B-8M0-2-2RT | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| B-8M0-2-4RT | 真ちゅう | 8 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| M-400-2-4 | 合金400/R-405 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| M-600-2-4 | 合金400/R-405 | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| M-810-2-8 | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| PFA-420-2-2 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| PFA-420-2-4 | PFA | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| PFA-620-2-4 | PFA | 3/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| PFA-820-2-8 | PFA | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| S-1210-2-12 | 炭素鋼チューブ | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| S-1610-2-16 | 炭素鋼チューブ | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| S-400-2-2 | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| S-400-2-4 | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| S-400-2-4ST | Углеродистая сталь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| S-600-2-2 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-4 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-6 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| S-600-2-6ST | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| S-600-2-8 | Углеродистая сталь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-6 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-8 | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| S-810-2-8ST | Углеродистая сталь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-100-2-1 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Наруж. резьба NPT | View Product |
| SS-100-2-2 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-10ST | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 7/8-14 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-1010-2-12 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-6 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-1010-2-8 | Нержавеющая сталь 316 | 5/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-2 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-4PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-4RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-6 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-6PR | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-10M0-2-6RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-10M0-2-8 | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-10M0-2-8RT | Нержавеющая сталь 316 | 10 мм | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-1210-2-12 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-1210-2-12PR | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-1210-2-12RT | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-1210-2-12ST | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 1/16-12 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-1210-2-12W | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-1210-2-16 | Нержавеющая сталь 316 | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 1 дюйм | Наруж. резьба NPT | View Product |
| SS-1210-2-8 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-1210-2-8PR | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-1210-2-8RT | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-12 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-12M0-2-12RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-4 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-12M0-2-4PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-4RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-6 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | NPTおねじ | View Product |
| SS-12M0-2-6PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-6RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-12M0-2-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-12M0-2-8PR | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用平行おねじ | View Product |
| SS-12M0-2-8RT | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-15M0-2-8 | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-15M0-2-8RT | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-1610-2-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-1610-2-12PR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | ISO管用平行おねじ | View Product |
| SS-1610-2-16 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-1610-2-16PR | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用平行おねじ | View Product |
| SS-1610-2-16RT | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | ISO管用テーパーおねじ | View Product |
| SS-1610-2-16ST | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 5/16-12 インチ | SAE/MS平行おねじ | View Product |
| SS-1610-2-16W | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 インチ | おすパイプ溶接エルボー | View Product |
| SS-16M0-2-6RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-16M0-2-8 | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-16M0-2-8RT | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-18M0-2-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-18M0-2-8 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-18M0-2-8RT | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-2000-2-20 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | NPTおねじ | View Product |
| SS-2000-2-20ST | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 5/8-12 インチ | SAE/MS平行ねじ | View Product |
| SS-200-2-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | NPTおねじ | View Product |
| SS-200-2-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | NPTおねじ | View Product |
| SS-200-2-2RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-200-2-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | NPTおねじ | View Product |
| SS-200-2-4RT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | ISO管用テーパーおねじ | View Product |
| SS-20M0-2-12 | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-20M0-2-8RT | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
| SS-2400-2-24 | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | NPTおねじ | View Product |
| SS-2400-2-24ST | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ継手 | 1 7/8-12 インチ | SAE/MS平行ねじ | View Product |
| SS-25M0-2-12 | 316ステンレス鋼 | 25 mm | Swagelok® チューブ継手 | 3/4 インチ | NPTおねじ | View Product |
| SS-25M0-2-16 | 316 ステンレス鋼 | 25 mm | Swagelok®チューブ継手 | 1 インチ | NPTおねじ | View Product |
| SS-300-2-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-300-2-4 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-2RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-3M0-2-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-3M0-2-4RT | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| SS-400-2-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-400-2-2PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-2W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male Pipe Weld | View Product |
| SS-400-2-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4PR | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-400-2-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-400-2-4ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male Pipe Weld | View Product |
| SS-400-2-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-400-2-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-400-2-6ST | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-400-2-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-400-2-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-4M0-2-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| SS-4M0-2-2RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4M0-2-4RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-500-2-2 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-500-2-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-4PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-4W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-600-2-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-6PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-600-2-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6M0-2-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-2PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-4PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-6RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-8 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-8RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-810-2-12RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-16 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-810-2-2 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-810-2-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-810-2-4PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-810-2-6PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-6ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-810-2-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-810-2-8PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-8SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-810-2-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-810-2-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8M0-2-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-2PR | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-2-2RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-2-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-4PR | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-2-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-2-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-6RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 3/8 インチ | ISO管用テーパーおねじ | View Product |
| SS-8M0-2-8 | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | NPTおねじ | View Product |
| SS-8M0-2-8RT | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 1/2 インチ | ISO管用テーパーおねじ | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
