|
70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 010
Part #: VT-7-OR-010
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
O-RingsEngineered for repeatable vacuum sealing, this FKM O-ring maintains integrity through frequent disconnections in Ultra-Torr assemblies. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 010
Log in or Register to view price
Catalogs
O-Rings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Specifications
VT-7-OR-010 — 70 Durometer Fluorocarbon FKM O-ring, Uniform O-Ring Size 010
| Attribute | Value |
|---|---|
| Body Material | Fluorocarbon FKM |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | Uniform O-Ring Size 010 |
| Flow Restrictor | No |
| eClass (4.1) | 23070601 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23071601 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31181506 |
| UNSPSC (10.0) | 31181506 |
| UNSPSC (11.0501) | 31181506 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31401503 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| T-0-OR-010 | PTFE | Uniform O-Ring Size 010 | - | - | - | View Product |
| T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | View Product |
| VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | View Product |
| VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | View Product |
| VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | View Product |
| VT-7-OR-014 | Fluorocarbon FKM | Uniform O-Ring Size 014 | - | - | - | View Product |
| VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | View Product |
| VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | View Product |
| VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | View Product |
| VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
