|
Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 1 po
Réf. pièce : SS-1613-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Front FerrulesFront ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 1 po
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Front Ferrules
Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-1613-1 — Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 1 po
| Attribut | Valeur |
|---|---|
| Body Material | 316 ステンレス鋼 |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1 インチ |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | Afficher le produit |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | Afficher le produit |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | Afficher le produit |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | Afficher le produit |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | Afficher le produit |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | Afficher le produit |
| B-203-1 | Brass | 1/8 in. | - | - | - | Afficher le produit |
| B-403-1 | Brass | 1/4 in. | - | - | - | Afficher le produit |
| B-603-1 | Brass | 3/8 in. | - | - | - | Afficher le produit |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | Afficher le produit |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | Afficher le produit |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | Afficher le produit |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | Afficher le produit |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | Afficher le produit |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | Afficher le produit |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | Afficher le produit |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | Afficher le produit |
| NY-1613-1 | Nylon | 1 in. | - | - | - | Afficher le produit |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | Afficher le produit |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | Afficher le produit |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | Afficher le produit |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | Afficher le produit |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | Afficher le produit |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | Afficher le produit |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | Afficher le produit |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | Afficher le produit |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | Afficher le produit |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | Afficher le produit |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | Afficher le produit |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | Afficher le produit |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | Afficher le produit |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | Afficher le produit |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | Afficher le produit |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | Afficher le produit |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | Afficher le produit |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | Afficher le produit |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | Afficher le produit |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | Afficher le produit |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | Afficher le produit |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | Afficher le produit |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | Afficher le produit |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | Afficher le produit |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | Afficher le produit |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | Afficher le produit |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | Afficher le produit |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | Afficher le produit |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | Afficher le produit |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | Afficher le produit |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | Afficher le produit |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | Afficher le produit |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | Afficher le produit |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | Afficher le produit |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | Afficher le produit |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | Afficher le produit |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | Afficher le produit |
| T-12M3-1 | PTFE | 12 mm | - | - | - | Afficher le produit |
| T-1613-1 | PTFE | 1 in. | - | - | - | Afficher le produit |
| T-203-1 | PTFE | 1/8 in. | - | - | - | Afficher le produit |
| T-303-1 | PTFE | 3/16 in. | - | - | - | Afficher le produit |
| T-3M3-1 | PTFE | 3 mm | - | - | - | Afficher le produit |
| T-403-1 | PTFE | 1/4 in. | - | - | - | Afficher le produit |
| T-503-1 | PTFE | 5/16 in. | - | - | - | Afficher le produit |
| T-6M3-1 | PTFE | 6 mm | - | - | - | Afficher le produit |
| T-813-1 | PTFE | 1/2 po | - | - | - | Afficher le produit |
| T-8M3-1 | PTFE | 8 mm | - | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
