text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 8 mm x filetage conique ISO mâle 1/4 po

Part #: SS-8-MTA-1-4RT

Specifications

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Adaptateur pour tube Swagelok®
Connection 2 Size 1/4 po
Connection 2 Type Filetage conique ISO mâle
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 8 mm x filetage conique ISO mâle 1/4 po

Part #: SS-8-MTA-1-4RT
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-8-MTA-1-4RT — Raccord pour tube Swagelok en acier inoxydable, adaptateur pour tube mâle, diam. ext. tube 8 mm x filetage conique ISO mâle 1/4 po

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Adaptateur pour tube Swagelok®
Connection 2 Size 1/4 po
Connection 2 Type Filetage conique ISO mâle
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-10-MTA-7-4 Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-10-MTA-7-4RG Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-10-MTA-7-4RT Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-10-MTA-7-8 Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-10-MTA-7-8RG Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-10-TA-1-10ST Нержавеющая сталь 316 5/8 дюйма Трубный переходник Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-10-TA-1-8 Нержавеющая сталь 316 5/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-10-TA-7-8 Нержавеющая сталь 316 5/8 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-1210-A-12ANF Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба 37° AN View Product
SS-12-MTA-1-4 Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-12-MTA-1-4RS Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-MTA-1-4RT Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-12-MTA-1-6RS Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-MTA-1-6RT Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-12-MTA-1-8 Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12-MTA-1-8RS Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-MTA-1-8RT Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-12-MTA-7-4 Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-12-MTA-7-4RG Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12-MTA-7-8 Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-12-MTA-7-8RG Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12-MTA-7-8RP Нержавеющая сталь 316 12 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-12-TA-1-12 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-12-TA-1-12AN Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба 37° AN View Product
SS-12-TA-1-12RS Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-TA-1-12RT Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-12-TA-1-12ST Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-12-TA-1-12W Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12-TA-1-16 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-12-TA-1-16ST Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-12-TA-1-8 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12-TA-1-8RS Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-TA-7-12 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-12-TA-7-12RT Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. коническая резьба ISO View Product
SS-12-TA-7-16 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-12-TA-7-8 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-1610-A-16ANF Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® с предварительно обжатыми кольцами 1 дюйм Внутр. резьба 37° с развальцовкой View Product
SS-16-MTA-1-8 Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16-MTA-1-8RS Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16-MTA-7-8RG Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-16-TA-1-12 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16-TA-1-16 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-16-TA-1-16AN Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. резьба 37° AN View Product
SS-16-TA-1-16RS Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-16-TA-1-16RT Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-16-TA-1-16ST Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16-TA-1-8 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16-TA-7-12 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-16-TA-7-16 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-16-TA-7-8 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-18-MTA-1-12RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18-MTA-1-8RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18-MTA-7-8RG Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-1-TA-1-2 Нержавеющая сталь 316 1/16 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-A-2ANF Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Внутр. резьба 37° AN View Product
SS-200-A-4ANF Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба 37° AN View Product
SS-20-TA-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный переходник Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-24-TA-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный переходник Swagelok® с предварительно обжатыми кольцами 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-2-TA-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2-TA-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-2-TA-1-OR 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 5/16-24 インチ SAE/MS平行おねじ View Product
SS-2-TA-7-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-2-TA-7-2RP 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-2-TA-7-4 316 ステンレス鋼 1/8 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-32-TA-1-32 316 ステンレス鋼 2 インチ 予備締めされたSwagelok®チューブ・アダプター 2 インチ NPTおねじ View Product
SS-400-A-4ANF 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°めすAN View Product
SS-4-TA-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-4-TA-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-4-TA-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ 37°おすAN View Product
SS-4-TA-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-4-TA-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-4-TA-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-4-TA-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ おすパイプ溶接エルボー View Product
SS-4-TA-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTおねじ View Product
SS-4-TA-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-4-TA-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-4-TA-1-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 7/16-20 インチ SAE/MS平行おねじ View Product
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-4-TA-7-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-4-TA-7-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-4-TA-7-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 3/8 インチ NPTめねじ View Product
SS-4-TA-7-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTめねじ View Product
SS-600-A-6ANF 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ 37°めすAN View Product
SS-6-MTA-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTおねじ View Product
SS-6-MTA-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行おねじ View Product
SS-6-MTA-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーおねじ View Product
SS-6-MTA-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTおねじ View Product
SS-6-MTA-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行おねじ View Product
SS-6-MTA-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーおねじ View Product
SS-6-MTA-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-6-MTA-7-2 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ View Product
SS-6-MTA-7-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ View Product
SS-6-MTA-7-4RG 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4RJ 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) View Product
SS-6-MTA-7-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ View Product
SS-6-MTA-7-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 1/4 インチ ISO管用テーパーめねじ View Product
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-TA-1-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-TA-1-4AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-6-TA-1-4RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-4ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN View Product
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN View Product
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-8-TA-1-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-8-TA-1-4RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-8-TA-1-4RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-8-TA-1-6 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle View Product
SS-8-TA-1-6RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle View Product
SS-8-TA-1-6RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle View Product
SS-8-TA-1-6ST Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-8-TA-1-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-8-TA-1-8AN Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po AN 37° mâle View Product
SS-8-TA-1-8RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-8-TA-1-8RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle View Product
SS-8-TA-1-8ST Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-8-TA-1-8W Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout à souder mâle View Product
SS-8-TA-1-OR Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-8-TA-7-12 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle View Product
SS-8-TA-7-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-8-TA-7-4RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-8-TA-7-6 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle View Product
SS-8-TA-7-6RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Taraudage conique ISO View Product
SS-8-TA-7-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-8-TA-7-8RG Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8-TA-7-8RP Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle View Product
SS-8-TA-7-8RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Taraudage conique ISO View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.