text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.53 Cv, 3/8 in. Swagelok Tube Fitting

Réf. pièce : SS-16DKS6

Spécifications

Attribut Valeur
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.53
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 2580 PSIG /93°C @ 177 BAR
Minimum Temperature, °F (°C) -20 (-28)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Non Rotating Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.53 Cv, 3/8 in. Swagelok Tube Fitting

Réf. pièce : SS-16DKS6
Afficher le catalogue

Ajouter aux favoris

Catalogues

Straight Pattern, Non Rotating Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Spécifications

SS-16DKS6 — Stainless Steel Integral Bonnet Non-Rotating Stem Valve, 0.53 Cv, 3/8 in. Swagelok Tube Fitting

Attribut Valeur
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.53
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 2580 PSIG /93°C @ 177 BAR
Minimum Temperature, °F (°C) -20 (-28)
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Sélectionner un nouveau produit avec des caractéristiques similaires

Ressources

Schémas
2D

Des représentations en deux dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

3D

Des représentations en trois dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

Schéma

Des schémas sont disponibles pour ce produit. Télécharger les fichiers.

Produits similaires

Réf. pièce
Matériau du corps
Dimension du raccordement 1
Type du raccordement 1
Dimension du raccordement 2
Type du raccordement 2
M-14DKM4 Alloy 400 1/4 in. Male NPT 1/4 in. Male NPT Afficher le produit
SS-14DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Afficher le produit
SS-14DKM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting Afficher le produit
SS-14DKS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Afficher le produit
SS-16DKF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Afficher le produit
SS-16DKM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Afficher le produit
SS-16DKM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Afficher le produit
SS-16DKM4-F4-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Afficher le produit
SS-16DKM4-F4-12457 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Afficher le produit
SS-16DKM4F4-2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Afficher le produit
SS-16DKM4-F4-KZ 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Afficher le produit
SS-16DPM4-F4 316ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ Afficher le produit
SS-16DPM4-F4-BC-PD 316ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ Afficher le produit

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.