text.skipToContent text.skipToNavigation

Kurzer VCR-Schweißstutzen, Edelstahl 316L VAR, 1/2 Zoll VCR, 1/4 Zoll x 0,035 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Part #: 6LV-8-VCR-3S-4TB7

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/2 po
Connection 1 Type Embout à étanchéité de surface VCR® avec joint métallique
Connection 2 Size 1/4 po
Connection 2 Type Tube à souder bout à bout
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Short Glands

Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Kurzer VCR-Schweißstutzen, Edelstahl 316L VAR, 1/2 Zoll VCR, 1/4 Zoll x 0,035 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Part #: 6LV-8-VCR-3S-4TB7
View Catalog

Add To Favorites

Catalogs

Short Glands
Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Specifications

6LV-8-VCR-3S-4TB7 — Kurzer VCR-Schweißstutzen, Edelstahl 316L VAR, 1/2 Zoll VCR, 1/4 Zoll x 0,035 Zoll Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Attribute Value
Body Material 316L VAR
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/2 po
Connection 1 Type Embout à étanchéité de surface VCR® avec joint métallique
Connection 2 Size 1/4 po
Connection 2 Type Tube à souder bout à bout
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3AS 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3AS 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3S-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7P 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB2P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2PB25 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 1/4인치 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-4TB3P 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 1/4인치 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-4TB7 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 1/4인치 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-4TB7P 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 1/4인치 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-4TB7PB25 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 1/4인치 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-6MTB7 316L VAR 1/4인치 VCR® 메탈 가스켓 면 밀폐 그랜드 6mm 튜브 맞대기 용접 View Product
6LV-4-VCR-3S-8MTB7 316L VARステンレス鋼 1/4 インチ VCR® メタル・ガスケット式面シール継手 グランド 8 mm チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-10MTB7 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 10 mm チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-12MTB7 316L VAR 1/2인치 VCR® 메탈 가스켓 면 밀폐 그랜드 12mm 튜브 맞대기 용접 View Product
6LV-8-VCR-3S-4TB7P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/4 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-6TB2 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 3/8 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-6TB2P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 3/8 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-6TB7 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 3/8 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-6TB7P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 3/8 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB2 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB2P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB3 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB3P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB7 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LV-8-VCR-3S-8TB7P 316L VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/2 インチ チューブ突き合わせ溶接 View Product
6LVV-4-VCR-3S-4TB2P 316L VIM-VARステンレス鋼 1/4 インチ VCR® メタル・ガスケット式面シール Gland 1/4 インチ チューブ突き合わせ溶接 View Product
6LVV-4-VCR-3S-4TB7P 316L VIM-VARステンレス鋼 1/4 インチ VCR® メタル・ガスケット式面シール・グランド 1/4 インチ チューブ突き合わせ溶接 View Product
6LVV-8-VCR-3S-8TB3P 316L VIM-VARステンレス鋼 1/2 インチ VCR® メタル・ガスケット式面シール・グランド 1/2 インチ チューブ突き合わせ溶接 View Product
HC22-4-VCR-3S-4TB2 合金C-22 1/4 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/4 インチ チューブ突き合わせ溶接 View Product
SS-4-VCR-3-.50LG 316 ステンレス鋼 1/4 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/4 インチ チューブ差し込み溶接エルボー View Product
SS-4-VCR-3-.75LG 316 ステンレス鋼 1/4 インチ VCR® メタル・ガスケット式面シール継手 グランド 1/4 インチ チューブ差し込み溶接エルボー View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.