|
Stainless Steel Body Kit for 3/8 in. QC Series Instrumentation Quick Connect
Part #: SS-QC6A-B-KITVT
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Body ProtectorsSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Body Kit for 3/8 in. QC Series Instrumentation Quick Connect
Log in or Register to view price
Catalogs
Body Protectors
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC6A-B-KITVT — Stainless Steel Body Kit for 3/8 in. QC Series Instrumentation Quick Connect
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Series | QC6 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 31160000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-BP | Brass | - | - | - | - | View Product |
| SS-QC4-BP | 316 Stainless Steel | - | - | - | - | View Product |
| SS-QC6-BP | 316 Stainless Steel | - | - | - | - | View Product |
| SS-QC8-BP | 316 Stainless Steel | - | - | - | - | View Product |
| SS-QF4-BP | 316 Stainless Steel | - | - | - | - | View Product |
| SS-QF8-BP | 316 Stainless Steel | - | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
