|
Conjunto sustitución fuelle/obturador/adaptador de PCTFE para válvula de fuelle serie BN8 actuada neumáticamente
Referencia #: SS-BN8-K1
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Conjunto sustitución del obturadorSeleccione entre una variedad de recambios y accesorios para su válvula Swagelok. Inicie la sesión o regístrese para ver los precios 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Conjunto sustitución fuelle/obturador/adaptador de PCTFE para válvula de fuelle serie BN8 actuada neumáticamente
Inicie la sesión o regístrese para ver los precios
Catálogos
Conjunto sustitución del obturador
Features: Packless valves with all-metal seal to atmosphere; Working pressures up to 500 psig (34.4 bar); Temperatures up to 200°F (93°); 1/4 to 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Welding should be done by qualified personnel as outlined in Section IX of the ASME Boiler Code. Weld filler material should be the same as the base material.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Features: This technical report provides data on Swagelok® BN series bellows valves. The report covers: P surface finish specifications; static particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness; lab cycle test data.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Especificaciones
SS-BN8-K1 — Conjunto sustitución fuelle/obturador/adaptador de PCTFE para válvula de fuelle serie BN8 actuada neumáticamente
| Atributo | Valor |
|---|---|
| Material del Cuerpo | PCTFE |
| Tipo de vástago | Obturador de PCTFE |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| KF-BN4-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-12U-ST-K5 | - | - | - | - | - | Ver producto |
| SS-4BA-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-4BK-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-4B-VP-K5 | Polyamide | - | - | - | - | Ver producto |
| SS-8BA-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-8BK-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-8B-VP-K5 | Polyimide | - | - | - | - | Ver producto |
| SS-BN4-K1 | PCTFE | - | - | - | - | Ver producto |
| SS-HB-KF-K5 | PCTFE | - | - | - | - | Ver producto |
| SS-HB-V-K5 | Polyimide | - | - | - | - | Ver producto |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
