|
Carbon Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring
Part #: S-8-RS-2V
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GasketsEngineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications. Log in or Register to view price ContactSi vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Carbon Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring
Log in or Register to view price
Catalogs
Gaskets
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
S-8-RS-2V — Carbon Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring
| Attribute | Value |
|---|---|
| Body Material | Carbon Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Flow Restrictor | No |
| Gasket Size | 1/2 in. |
| Inner Ring | Fluorocarbon FKM Inner Ring |
| eClass (4.1) | 23070101 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 23071500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31181500 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31161833 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| CU-12-RP-2 | Copper | - | - | - | - | View Product |
| CU-2-RP-2 | Copper | - | - | - | - | View Product |
| CU-4-RG-2 | Copper | - | - | - | - | View Product |
| CU-4-RP-2 | Copper | - | - | - | - | View Product |
| CU-6-RP-2 | Copper | - | - | - | - | View Product |
| CU-8-RG-2 | Copper | - | - | - | - | View Product |
| CU-8-RP-2 | Copper | - | - | - | - | View Product |
| S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
| SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-12-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
