|
나일론 전위 페럴, 3/8인치 스웨즈락 튜브 피팅용
Referencia #: NY-603-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
전위 페럴전위 페럴은 정밀한 씰 및 튜브 그립을 제공하므로, 핵심 유체 시스템에서 누설 없는 밀폐 성능을 유지하는 데 이상적입니다. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
나일론 전위 페럴, 3/8인치 스웨즈락 튜브 피팅용
Inicie la sesión o regístrese para ver los precios
Catálogos
전위 페럴
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
NY-603-1 — 나일론 전위 페럴, 3/8인치 스웨즈락 튜브 피팅용
| Atributo | Valor |
|---|---|
| 몸체 재질 | 나일론 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 3/8인치 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37060708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | Ver producto |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | Ver producto |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | Ver producto |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | Ver producto |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | Ver producto |
| B-203-1 | Brass | 1/8 in. | - | - | - | Ver producto |
| B-403-1 | Brass | 1/4 in. | - | - | - | Ver producto |
| B-603-1 | Brass | 3/8 in. | - | - | - | Ver producto |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | Ver producto |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | Ver producto |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | Ver producto |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | Ver producto |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | Ver producto |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | Ver producto |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | Ver producto |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | Ver producto |
| NY-1613-1 | Nylon | 1 in. | - | - | - | Ver producto |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | Ver producto |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | Ver producto |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | Ver producto |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | Ver producto |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | Ver producto |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | Ver producto |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | Ver producto |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | Ver producto |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | Ver producto |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | Ver producto |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | Ver producto |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | Ver producto |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | Ver producto |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | Ver producto |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | Ver producto |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | Ver producto |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | Ver producto |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | Ver producto |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | Ver producto |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | Ver producto |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | Ver producto |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | Ver producto |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | Ver producto |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | Ver producto |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | Ver producto |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | Ver producto |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | Ver producto |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | Ver producto |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | Ver producto |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | Ver producto |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | Ver producto |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | Ver producto |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | Ver producto |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | Ver producto |
| T-12M3-1 | PTFE | 12 mm | - | - | - | Ver producto |
| T-1613-1 | PTFE | 1 in. | - | - | - | Ver producto |
| T-203-1 | PTFE | 1/8 in. | - | - | - | Ver producto |
| T-303-1 | PTFE | 3/16 in. | - | - | - | Ver producto |
| T-3M3-1 | PTFE | 3 mm | - | - | - | Ver producto |
| T-403-1 | PTFE | 1/4 in. | - | - | - | Ver producto |
| T-503-1 | PTFE | 5/16 in. | - | - | - | Ver producto |
| T-6M3-1 | PTFE | 6 mm | - | - | - | Ver producto |
| T-813-1 | PTFE | 1/2 in. | - | - | - | Ver producto |
| T-8M3-1 | PTFE | 8 mm | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
