text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en acier inoxydable, connecteur mâle traversant, diam. ext. tube 3/16 po x filetage NPT mâle 1/8 po

Part #: SS-300-1-2BT

Specifications

Attribute Value
Body Material Acier inoxydable 316
Bored Through Yes
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 3/16 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/8 po
Connection 2 Type Filetage NPT mâle
Feature Traversant
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccord pour tube Swagelok en acier inoxydable, connecteur mâle traversant, diam. ext. tube 3/16 po x filetage NPT mâle 1/8 po

Part #: SS-300-1-2BT
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-300-1-2BT — Raccord pour tube Swagelok en acier inoxydable, connecteur mâle traversant, diam. ext. tube 3/16 po x filetage NPT mâle 1/8 po

Attribute Value
Body Material Acier inoxydable 316
Bored Through Yes
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 3/16 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/8 po
Connection 2 Type Filetage NPT mâle
Feature Traversant
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
825-400-1-6BT Aleación 825 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-100-1-2 Latón 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-1010-1-12 Latón 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1010-1-6 Latón 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-1010-1-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1010-1-8RT Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-4 Latón 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-10M0-1-4RS Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-10M0-1-4RT Latón 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-6RT Latón 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-10M0-1-8RT Latón 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1210-1-12RT Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
B-1210-1-16 Latón 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1210-1-8 Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1210-1-8RT Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-12M0-1-6RS Latón 12 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-12M0-1-6RT Latón 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-12M0-1-8 Latón 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
B-12M0-1-8RS Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-12M0-1-8RT Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1410-1-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1410-1-16 Latón 7/8 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1410-1-8 Latón 7/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-15M0-1-8RT Latón 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-1610-1-12 Latón 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1610-1-16 Latón 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-1610-1-16RT Latón 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
B-1610-1-8 Latón 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-1810-1-12 Latón 1 1/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-1810-1-16 Latón 1 1/8 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-18M0-1-8RT Latón 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-200-1-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-1-2BT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-200-1-2RS Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-200-1-2RT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-200-1-2ST Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
B-200-1-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-200-1-OR Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
B-300-1-2 Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-300-1-2BT Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-300-1-4BT Latón 3/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-3M0-1-2RT Latón 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-1-1 Latón 1/4 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
B-400-1-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-400-1-2RT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-400-1-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-400-1-4BT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-400-1-4RS Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-400-1-4RT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-400-1-4ST Latón 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
B-400-1-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-400-1-8 Latón 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-400-1-OR Latón 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
B-600-1-12 Latón 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-600-1-2 Latón 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-600-1-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-600-1-4RT Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-600-1-6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-600-1-6RT Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-600-1-6ST Latón 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
B-600-1-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-600-1-8RT Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-600-1-OR Latón 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
B-6M0-1-2 Latón 6 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
B-6M0-1-2RS Latón 6 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-6M0-1-2RT Latón 6 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-6M0-1-4 Latón 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-6M0-1-4RT Latón 6 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-810-1-12 Latón 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
B-810-1-16 Latón 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
B-810-1-2 Latón 1/2 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
B-810-1-4 Latón 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
B-810-1-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
B-810-1-6RT Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
B-810-1-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
B-810-1-8RT Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
B-8M0-1-2RT Latón 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
B-8M0-1-4 Latón 8 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
B-8M0-1-4RS Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
B-8M0-1-4RT Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
B-8M0-1-6RT Latón 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
HC-200-1-2 Aleación C-276 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
HC-400-1-2 Aleación C-276 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
HC-400-1-4 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-400-1-8 Aleación C-276 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-600-1-4 Aleación C-276 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-600-1-6 Aleación C-276 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
HC-600-1-8 Aleación C-276 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-12 Aleación C-276 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
HC-810-1-4 Aleación C-276 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
HC-810-1-6 Alloy C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
HC-810-1-8 Aleación C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-1210-1-12 Aleación 400/R-405 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
M-400-1-2 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
M-400-1-4 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-4BT Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-400-1-8 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-600-1-4 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-600-1-6 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
M-600-1-8 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
M-810-1-12 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
M-810-1-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
M-810-1-8 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
PFA-220-1-2 PFA 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
PFA-420-1-4 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
PFA-620-1-6 PFA 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
PFA-820-1-8 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-10M0-1-4RT Acero al carbono 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
S-1210-1-12 Acero al carbono 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
S-1210-1-8 Acero al carbono 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-12M0-1-8RP Acero al carbono 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
S-1610-1-16 Acero al carbono 1 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
S-2000-1-20 Acero al carbono 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
S-2400-1-24 Acero al carbono 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
S-400-1-2 Acero al carbono 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-400-1-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-400-1-4ST Acero al carbono 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
S-600-1-2 Acero al carbono 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
S-600-1-4 Acero al carbono 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-600-1-6 Acero al carbono 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
S-600-1-8 Acero al carbono 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
S-810-1-12 Acero al carbono 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
S-810-1-4 Acero al carbono 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
S-810-1-8 Acero al carbono 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-100-1-1 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-100-1-1BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-100-1-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-100-1-2BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-100-1-2RS Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-100-1-2RT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-100-1-2RTBT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-100-1-4 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-100-1-4BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-100-1-OR Acero inoxidable 316 1/16 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-1010-1-10ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1010-1-12 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1010-1-12BT Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1010-1-4 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-1010-1-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-1010-1-8 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1010-1-8BT Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1010-1-8RS Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1010-1-8RT Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-1010-1-8ST Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1010-1-8W Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-12 Acero inoxidable 316 10 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-10M0-1-12RT Acero inoxidable 316 10 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-2 Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-10M0-1-2RS Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-2RT Acero inoxidable 316 10 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-4 Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-10M0-1-4RP Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-4RS Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-4RT Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-4W Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-6 Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-10M0-1-6BT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-10M0-1-6RP Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-6RS Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-6RT Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-6ST Acero inoxidable 316 10 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-6W Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-10M0-1-8 Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8BT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-10M0-1-8RP Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10M0-1-8RS Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-10M0-1-8RT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8RTBT Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-10M0-1-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-10M0-1-8W Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-10M0-2-8ST Acero inoxidable 316 10 mm Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-10ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 7/8-14 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho View Product
SS-1210-1-12BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-12RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-12RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-12SC11 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-1210-1-12ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-12W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-1210-1-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16BT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-1210-1-16RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-16RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-16ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-1210-1-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-1210-1-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1210-1-8-52167 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT Macho View Product
SS-1210-1-8RP Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-1210-1-8RS Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1210-1-8RT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-1210-1-8ST Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-1210-1-8W Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-1210-1-OR Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-12M0-1-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-12M0-1-12RP Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-12RS Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-12RT Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-12W Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-16 Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-12M0-1-16RS Acero inoxidable 316 12 mm Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-2 Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-12M0-1-2RT Acero inoxidable 316 12 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-12M0-1-4RP Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-4RS Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-4RT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-4W Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-12M0-1-6RP Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-6RS Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-6RT Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-6ST Acero inoxidable 316 12 mm Racor Swagelok® 9/16 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-6W Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8BT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-12M0-1-8RP Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-8RS Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RSBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-12M0-1-8RT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-12M0-1-8ST Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho SAE/MS paralela View Product
SS-12M0-1-8W Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-8WBT Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-12M0-1-M16X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® 16 mm Rosca Macho ISO/BSP Paralela View Product
SS-12M0-1-M18X1.5RS Acero inoxidable 316 12 mm Racor Swagelok® M18 x 1,5 Roscas Métricas Macho View Product
SS-1410-1-12 Нержавеющая сталь 316 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-4 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8 Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-14M0-1-8RS Нержавеющая сталь 316 14 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-6RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-15M0-1-8RP Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-15M0-1-8RS Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-15M0-1-8RT Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-15M0-1-8W Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-12 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-12RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-12RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-1610-1-12ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16BT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-1610-1-16RP Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-1610-1-16RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-16RT Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-1610-1-16ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-16W Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-1610-1-20 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-1610-1-20ST Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-1610-1-24 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-1610-1-8RS Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-1610-1-OR Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16M0-1-12 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16M0-1-12RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-12RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-4RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-6 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-16M0-1-6RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-6RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16M0-1-8RP Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-16M0-1-8RS Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16M0-1-8RT Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-16M0-1-8W Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-18M0-1-12 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-18M0-1-12RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-12RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-12RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-18M0-1-8RP Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18M0-1-8RS Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-18M0-1-8RT Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-18M0-1-8W Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-1-16 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2000-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20BT Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2000-1-20RS Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2000-1-20ST Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 5/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2000-1-20W Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-2000-6-20AN Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба 37° с развальцовкой View Product
SS-200-1-0157 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-200-1-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-1BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-200-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-1-2-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-200-1-2RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-2RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2STBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-2W Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-2WBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-200-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-200-1-4RP Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-200-1-4RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4RTBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-200-1-4ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-6 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-200-1-6RS Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-200-1-6ST Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-200-1-8 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-8BT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-200-1-OR Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-20M0-1-12 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-20M0-1-12RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-12RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-12RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-20M0-1-16 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-20M0-1-8 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-20M0-1-8RP Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-20M0-1-8RS Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-20M0-1-8RT Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-12 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-22M0-1-12RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-12RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-22M0-1-16 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-22M0-1-16RS Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-22M0-1-16RT Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-2400-1-16 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-2400-1-20 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-2400-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2400-1-24RS Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-2400-1-24RT Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-2400-1-24ST Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 7/8-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2400-1-24W Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-12 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-25M0-1-12RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-12RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-25M0-1-16 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-25M0-1-16RP Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-25M0-1-16RS Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-25M0-1-16RT Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-25M0-1-16W Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-25M0-1-8 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-28M0-1-16 Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-28M0-1-16RS Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-28M0-1-16RT Нержавеющая сталь 316 28 мм Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-300-1-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-300-1-4 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-4BT Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-300-1-OR Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-3200-1-32 Нержавеющая сталь 316 2 дюйма Трубный обжимной фитинг Swagelok® 2 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-3M0-1-2RP Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-3M0-1-2RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RSBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-2RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-2W Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-2WBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-3M0-1-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4BT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-3M0-1-4RS Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-3M0-1-4RT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-3M0-1-4RTBT Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-0256 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® #10-32 Наруж. резьба View Product
SS-400-1-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Наруж. резьба NPT View Product
SS-400-1-10ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-12 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-12BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-400-1-16 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-400-1-2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-400-1-2RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-400-1-2RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-2RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-2SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-400-1-2ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-2W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-3ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4JA Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-400-1-4RP Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-400-1-4RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-4RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-4RTBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-4SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-400-1-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4STBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюйма Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-1-4W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-4WBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1-5ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-6 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-400-1-6BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-400-1-6RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-6RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-6ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-400-1-8 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-400-1-8BT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-400-1-8RS Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-400-1-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-400-1-8ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-8W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-400-1L-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-400-1-ORBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-402-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - View Product
SS-4M0-1-2 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-4M0-1-2BT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-4M0-1-2RP Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-4M0-1-2RS Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-4M0-1-2RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-4M0-1-2W Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-4M0-1-4 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-4M0-1-4RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-500-1-2 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-500-1-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-500-1-4BT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-500-1-4RT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-500-1-5ST Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-500-1-6 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-500-1-OR Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-600-1-10ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-600-1-12BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-600-1-12RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-12ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-12W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-16 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-600-1-16BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-600-1-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-600-1-2RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-2RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-600-1-4BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-600-1-4-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-600-1-4RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-4ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-4W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-600-1-6BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-600-1-6MP Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Конус 59 ° View Product
SS-600-1-6RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-6RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-6RTBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-6ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-6STDE 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-1-6W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-6WBT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-8 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-600-1-8BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-600-1-8RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-600-1-8RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-600-1-8ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-600-1-8W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-600-1-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом View Product
SS-600-9-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® View Product
SS-602-1 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - View Product
SS-6M0-1-0046 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® M5 x 0,8 Наруж. метрическая резьба View Product
SS-6M0-1-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-6M0-1-2BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-6M0-1-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-2RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-6M0-1-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-2RTBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-2W Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-2WBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-6M0-1-4BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-6M0-1-4RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-4RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-6M0-1-4RSBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-4RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-4RTBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-4W Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-4WBT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-6M0-1-6 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-6M0-1-6RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-6RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-6M0-1-6RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-6ST Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-6M0-1-8 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-6M0-1-8BT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-6M0-1-8RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-8RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-6M0-1-8RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-6M0-1-M10X1.0RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 10 мм Наруж. цилиндрическая резьба ISO View Product
SS-6M0-1-M12X1.0RS Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® M12 x 1,0 Наруж. метрическая резьба View Product
SS-810-1-10ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-12 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-810-1-12BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-810-1-12RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-810-1-12RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-810-1-12ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-12W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-810-1-16 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-810-1-16BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-810-1-16ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-16W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Вставное толстостенное трубное соединение под приварку View Product
SS-810-1-2 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-810-1-4 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-810-1-4RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-810-1-4RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-810-1-4SC11 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-810-1-4ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-6 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-810-1-6BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT View Product
SS-810-1-6RP Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-810-1-6RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-810-1-6RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. коническая резьба ISO View Product
SS-810-1-6ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-6W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-810-1-8 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-810-1-8-49485 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-50553 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52166 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8-52167 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-1-8BT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-810-1-8-OR Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT с уплотнительным кольцом View Product
SS-810-1-8RP Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-810-1-8RS Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-810-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-810-1-8RTBT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-810-1-8SC11 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-810-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-810-1-8STWD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-810-1-8WBT Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-810-1-OR Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-812-1 Нержавеющая сталь 316 1/2 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - View Product
SS-8M0-1-2 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-8M0-1-2RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-8M0-1-2RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-8M0-1-2RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO View Product
SS-8M0-1-2W Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-8M0-1-4 Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-8M0-1-4BT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-8M0-1-4RP Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-8M0-1-4RS Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-8M0-1-4RT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-8M0-1-4RTBT Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-8M0-1-4W Нержавеющая сталь 316 8 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-8M0-1-4WBT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Winkelanschweißverschraubung View Product
SS-8M0-1-6 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
SS-8M0-1-6RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-6RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-6RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-8 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-8M0-1-8BT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-8M0-1-8RP Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8M0-1-8RS Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-8M0-1-8RT Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8M0-1-8W Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Winkelanschweißverschraubung View Product
T-400-1-2 PTFE 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
T-400-1-4 PTFE 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
TI-810-1-8 Titan 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.