text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female NPT x 1/4 in. Male ISO Tapered Thread

Part #: SS-4-A-4RT

Specifications

Attribute Value
몸체 재질 316 Stainless Steel
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 1/4 in.
연결구 1 종류 Female NPT
연결구 2 크기 1/4 in.
연결구 2 종류 Male ISO Tapered Thread
유량 제한기 아니오
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
직선형

시스템 무결성을 유지하는 동시에 부품 사이에 매끄러운 전환이 가능하므로, 직선적인 핵심 유체 시스템 연결구에 이상적입니다.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female NPT x 1/4 in. Male ISO Tapered Thread

Part #: SS-4-A-4RT
View Catalog

Add To Favorites

Catalogs

직선형
시스템 무결성을 유지하는 동시에 부품 사이에 매끄러운 전환이 가능하므로, 직선적인 핵심 유체 시스템 연결구에 이상적입니다.

Specifications

SS-4-A-4RT — Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female NPT x 1/4 in. Male ISO Tapered Thread

Attribute Value
몸체 재질 316 Stainless Steel
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 1/4 in.
연결구 1 종류 Female NPT
연결구 2 크기 1/4 in.
연결구 2 종류 Male ISO Tapered Thread
유량 제한기 아니오
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT View Product
SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12-A-12RT 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Tapered Thread View Product
SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT View Product
SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT View Product
SS-16-A 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT View Product
SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread View Product
SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT View Product
SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT View Product
SS-2-A-2RS 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-2-A-2RT 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ ISO管用テーパーおねじ View Product
SS-4-A 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-4-A-4RS 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-4-AG-4 316 Stainless Steel 1/4 in. Female ISO Parallel Thread 1/4 in. Male NPT View Product
SS-4-AN-1-2 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/8 in. Male NPT View Product
SS-4-AN-1-4 316 Stainless Steel 7/16-20 in. Male JIC Thread 1/4 in. Male NPT View Product
SS-4-AT-4 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Male NPT View Product
SS-4-SAE-1-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male NPT View Product
SS-4-SAE-1-4AN 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Male JIC Thread View Product
SS-4-SAE-7-4 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread 1/4 in. Female NPT View Product
SS-6-A 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT View Product
SS-6-A-6RS 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-A-6RT 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male ISO Tapered Thread View Product
SS-6-AG-6 316 Stainless Steel 3/8 in. Female ISO Parallel Thread 3/8 in. Male NPT View Product
SS-6-AN-1-4 316 Stainless Steel 9/16-18 in. Male JIC Thread 1/4 in. Male NPT View Product
SS-6-AN-1-6 316 ステンレス鋼 9/16-18 インチ JICおねじ 3/8 インチ NPTおねじ View Product
SS-6-A-RT 316 ステンレス鋼 3/8 インチ ISO管用テーパーめねじ 3/8 インチ ISO管用テーパーおねじ View Product
SS-6-AT-6 316 ステンレス鋼 3/8 インチ ISO管用テーパーめねじ 3/8 インチ NPTおねじ View Product
SS-6-SAE-1-4 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 1/4 インチ NPTおねじ View Product
SS-6-SAE-1-6 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 3/8 インチ NPTおねじ View Product
SS-6-SAE-1-6AN 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 3/8 インチ JICおねじ View Product
SS-6-SAE-7-4 316 ステンレス鋼 9/16-18 インチ SAE/MS平行おねじ 1/4 インチ NPTめねじ View Product
SS-6-SAE-7-6 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread 3/8 in. Female NPT View Product
SS-8-A 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT View Product
SS-8-A-8RS 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート View Product
SS-8-A-8RT 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male ISO Tapered Thread View Product
SS-8-AG-8 316 Stainless Steel 1/2 in. Female ISO Parallel Thread 1/2 in. Male NPT View Product
SS-8-AN-1-8 316 Stainless Steel 3/4-16 in. Male JIC Thread 1/2 in. Male NPT View Product
SS-8-AT-8 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Male NPT View Product
SS-8-SAE-1-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Male NPT View Product
SS-8-SAE-7-8 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread 1/2 in. Female NPT View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.