text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT with SilcoNert® Coating

Réf. pièce : SS-400-1-4JA

Spécifications

Attribut Valeur
Material del Cuerpo 316 Stainless Steel
Taladrado pasante No
Proceso de Limpieza Standard Cleaning and Packaging (SC-10)
Tamaño conexión 1 1/4 in.
Tipo de conexión 1 Swagelok® Tube Fitting
Tamaño conexión 2 1/4 in.
Tipo de conexión 2 Male NPT
Limitador de Caudal No
Revestimientos/Recubrimientos Sulfinert Coating
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Rectos

El conector macho para tubo permite conexiones seguras entre tubo y puertos roscados—ideal para sistemas de fluidos críticos.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT with SilcoNert® Coating

Réf. pièce : SS-400-1-4JA
Afficher le catalogue

Ajouter aux favoris

Catalogues

Rectos
El conector macho para tubo permite conexiones seguras entre tubo y puertos roscados—ideal para sistemas de fluidos críticos.

Spécifications

SS-400-1-4JA — Stainless Steel Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/4 in. Male NPT with SilcoNert® Coating

Attribut Valeur
Material del Cuerpo 316 Stainless Steel
Taladrado pasante No
Proceso de Limpieza Standard Cleaning and Packaging (SC-10)
Tamaño conexión 1 1/4 in.
Tipo de conexión 1 Swagelok® Tube Fitting
Tamaño conexión 2 1/4 in.
Tipo de conexión 2 Male NPT
Limitador de Caudal No
Revestimientos/Recubrimientos Sulfinert Coating
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Sélectionner un nouveau produit avec des caractéristiques similaires

Ressources

Schémas
2D

Des représentations en deux dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

3D

Des représentations en trois dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

Schéma

Des schémas sont disponibles pour ce produit. Télécharger les fichiers.

Produits similaires

Réf. pièce
Matériau du corps
Dimension du raccordement 1
Type du raccordement 1
Dimension du raccordement 2
Type du raccordement 2
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Afficher le produit
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread Afficher le produit
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread Afficher le produit
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
B-12M0-1-8 Latón 12 mm Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-12M0-1-8RS Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
B-12M0-1-8RT Latón 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
B-1410-1-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
B-1410-1-16 Latón 7/8 pulg. Racor Swagelok® 1 pulg. NPT macho Afficher le produit
B-1410-1-8 Latón 7/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-15M0-1-8RT Latón 15 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
B-1610-1-12 Latón 1 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
B-1610-1-16 Latón 1 pulg. Racor Swagelok® 1 pulg. NPT macho Afficher le produit
B-1610-1-16RT Latón 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica Afficher le produit
B-1610-1-8 Latón 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-1810-1-12 Latón 1 1/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
B-1810-1-16 Latón 1 1/8 pulg. Racor Swagelok® 1 pulg. NPT macho Afficher le produit
B-18M0-1-8RT Latón 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
B-200-1-2 Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-200-1-2BT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-200-1-2RS Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
B-200-1-2RT Latón 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-200-1-2ST Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-200-1-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-200-1-OR Latón 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-300-1-2 Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-300-1-2BT Latón 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-300-1-4BT Latón 3/16 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-3M0-1-2RT Latón 3 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-400-1-1 Latón 1/4 pulg. Racor Swagelok® 1/16 pulg. NPT macho Afficher le produit
B-400-1-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-400-1-2RT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-400-1-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-400-1-4BT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-400-1-4RS Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
B-400-1-4RT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
B-400-1-4ST Latón 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-400-1-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
B-400-1-8 Latón 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-400-1-OR Latón 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-600-1-12 Latón 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
B-600-1-2 Latón 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
B-600-1-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-600-1-4RT Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
B-600-1-6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
B-600-1-6RT Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-600-1-6ST Latón 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-600-1-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-600-1-8RT Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
B-600-1-OR Latón 3/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela Afficher le produit
B-6M0-1-2 Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
B-6M0-1-2RS Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
B-6M0-1-2RT Laiton 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
B-6M0-1-4 Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
B-6M0-1-4RT Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
B-810-1-12 Laiton 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
B-810-1-16 Laiton 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
B-810-1-2 Laiton 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
B-810-1-4 Laiton 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
B-810-1-6 Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
B-810-1-6RT Laiton 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
B-810-1-8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
B-810-1-8RT Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
B-8M0-1-2RT Laiton 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
B-8M0-1-4 Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
B-8M0-1-4RS Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
B-8M0-1-4RT Laiton 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
B-8M0-1-6RT Laiton 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
HC-200-1-2 Alliage C-276 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
HC-400-1-2 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
HC-400-1-4 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
HC-400-1-8 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
HC-600-1-4 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
HC-600-1-6 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
HC-600-1-8 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
HC-810-1-12 Alliage C-276 1/2 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle Afficher le produit
HC-810-1-4 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
HC-810-1-6 Alloy C-276 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po Afficher le produit
HC-810-1-8 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
M-1210-1-12 Alliage 400/R-405 3/4 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle Afficher le produit
M-400-1-2 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
M-400-1-4 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
M-400-1-4BT Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
M-400-1-8 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
M-600-1-4 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
M-600-1-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
M-600-1-8 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
M-810-1-12 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
M-810-1-4 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
M-810-1-8 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
PFA-220-1-2 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
PFA-420-1-2 PFA 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
PFA-420-1-4 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
PFA-620-1-4 PFA 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
PFA-620-1-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
PFA-820-1-8 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
S-10M0-1-4RT Acier au carbone 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
S-1210-1-12 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
S-1210-1-8 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
S-12M0-1-8RP Acier au carbone 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
S-1610-1-16 Acier au carbone 1 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
S-2000-1-20 Acier au carbone 1 1/4 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle Afficher le produit
S-2400-1-24 Acier au carbone 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle Afficher le produit
S-400-1-2 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
S-400-1-4 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
S-400-1-4ST Acier au carbone 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle Afficher le produit
S-600-1-2 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
S-600-1-4 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
S-600-1-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
S-600-1-8 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
S-810-1-12 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
S-810-1-4 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
S-810-1-8 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-100-1-1 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle Afficher le produit
SS-100-1-1BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle Afficher le produit
SS-100-1-2 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-100-1-2BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-100-1-2RS Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-100-1-2RT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-100-1-2RTBT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-100-1-4 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-100-1-4BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-100-1-OR Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 5/16-24 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique Afficher le produit
SS-1010-1-10ST Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1010-1-12 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-1010-1-12BT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-1010-1-4 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-1010-1-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-1010-1-8 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-1010-1-8BT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-1010-1-8RS Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-1010-1-8RT Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-1010-1-8ST Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1010-1-8W Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-10M0-1-12 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-10M0-1-12RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-2 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-10M0-1-2RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-10M0-1-2RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-10M0-1-4RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-10M0-1-4RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-10M0-1-4RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-4W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-10M0-1-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-10M0-1-6BT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-10M0-1-6RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-10M0-1-6RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-10M0-1-6RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-6ST Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 9/16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-10M0-1-6W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle Afficher le produit
SS-10M0-1-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-10M0-1-8BT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-10M0-1-8RP Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-10M0-1-8RS Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-10M0-1-8RT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-8RTBT Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-10M0-1-8ST Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-10M0-1-8W Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-10M0-2-8ST Acier inoxydable 316 10 mm Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1210-1-10ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1210-1-12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-1210-1-12-52167 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/4 po Filetage NPT mâle Afficher le produit
SS-1210-1-12BT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-1210-1-12RP Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-1210-1-12RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-1210-1-12RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle Afficher le produit
SS-1210-1-12SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-1210-1-12ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1210-1-12W Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle Afficher le produit
SS-1210-1-16 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
SS-1210-1-16BT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
SS-1210-1-16RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-1210-1-16RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle Afficher le produit
SS-1210-1-16ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1210-1-4 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-1210-1-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-1210-1-8 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-1210-1-8-52167 Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle Afficher le produit
SS-1210-1-8RP Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-1210-1-8RS Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-1210-1-8RT Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-1210-1-8ST Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-1210-1-8W Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-1210-1-OR Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 1 1/16-12 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique Afficher le produit
SS-12M0-1-12 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-12M0-1-12RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-12M0-1-12RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-12RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle Afficher le produit
SS-12M0-1-12W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle Afficher le produit
SS-12M0-1-16 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
SS-12M0-1-16RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-2 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-12M0-1-2RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-12M0-1-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-12M0-1-4RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-12M0-1-4RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-4RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-12M0-1-4W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-12M0-1-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-12M0-1-6RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-12M0-1-6RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-6RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-12M0-1-6ST Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 9/16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-12M0-1-6W Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle Afficher le produit
SS-12M0-1-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-12M0-1-8BT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-12M0-1-8RP Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-12M0-1-8RS Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-8RSBT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-12M0-1-8RT Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-12M0-1-8ST Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread Afficher le produit
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread Afficher le produit
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Afficher le produit
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-1610-1-12RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-1610-1-12ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-1610-1-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-1610-1-16BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-1610-1-16RP 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread Afficher le produit
SS-1610-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-1610-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Afficher le produit
SS-1610-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-1610-1-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld Afficher le produit
SS-1610-1-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT Afficher le produit
SS-1610-1-20ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-1610-1-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT Afficher le produit
SS-1610-1-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-1610-1-8RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-1610-1-OR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-16M0-1-12 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Afficher le produit
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread Afficher le produit
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Afficher le produit
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT Afficher le produit
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT Afficher le produit
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld Afficher le produit
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare Afficher le produit
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread Afficher le produit
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT Afficher le produit
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT Afficher le produit
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT Afficher le produit
SS-200-1-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Afficher le produit
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-200-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread Afficher le produit
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread Afficher le produit
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Afficher le produit
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Afficher le produit
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread Afficher le produit
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread Afficher le produit
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread Afficher le produit
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread Afficher le produit
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Afficher le produit
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-22M0-1-16 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-22M0-1-16RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-22M0-1-16RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Afficher le produit
SS-2400-1-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-2400-1-20 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT Afficher le produit
SS-2400-1-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT Afficher le produit
SS-2400-1-24RS 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-2400-1-24RT 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-2400-1-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. Male SAE/MS Straight Thread Afficher le produit
SS-2400-1-24W 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male Pipe Weld Afficher le produit
SS-25M0-1-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-25M0-1-12RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-25M0-1-12RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-25M0-1-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-25M0-1-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread Afficher le produit
SS-25M0-1-16RS 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-25M0-1-16RT 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Afficher le produit
SS-25M0-1-16W 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male Pipe Weld Afficher le produit
SS-25M0-1-8 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-28M0-1-16 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-28M0-1-16RS 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-28M0-1-16RT 316 Stainless Steel 28 mm Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Afficher le produit
SS-300-1-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-300-1-2BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-300-1-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-300-1-4BT 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-300-1-OR 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread Afficher le produit
SS-3200-1-32 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Male NPT Afficher le produit
SS-3M0-1-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-3M0-1-2BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-3M0-1-2RP 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Afficher le produit
SS-3M0-1-2RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-3M0-1-2RSBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-3M0-1-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-3M0-1-2RTBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-3M0-1-2W 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-3M0-1-2WBT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-3M0-1-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-3M0-1-4BT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-3M0-1-4RS 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-3M0-1-4RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-3M0-1-4RTBT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-0256 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 #10-32 おねじ Afficher le produit
SS-400-1-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ Afficher le produit
SS-400-1-10ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-12 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-400-1-12BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-400-1-16 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-400-1-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-400-1-2BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-400-1-2-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ Oシール NPTおねじ Afficher le produit
SS-400-1-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ Afficher le produit
SS-400-1-2RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-400-1-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-2SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-400-1-2ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 5/16-24 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-2W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-400-1-3ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8-24 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-400-1-4BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-400-1-4-OR 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Oシール NPTおねじ Afficher le produit
SS-400-1-4RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ Afficher le produit
SS-400-1-4RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-400-1-4RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-4RTBT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-4SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-400-1-4ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-4STBT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-4STDE 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/16-20 SAE/MS平行おねじ Afficher le produit
SS-400-1-4W 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-400-1-4WBT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-400-1-5ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2-20 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-400-1-6BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-400-1-6RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-400-1-6RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-6ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-6STDE 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 9/16-18 SAE/MS平行おねじ Afficher le produit
SS-400-1-8 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-400-1-8BT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-400-1-8RS 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-400-1-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-400-1-8ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-400-1-8W Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку Afficher le produit
SS-400-1L-4ST Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-400-1-OR Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-400-1-ORBT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-402-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® с внутр. резьбой - - Afficher le produit
SS-4M0-1-2 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT Afficher le produit
SS-4M0-1-2BT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT Afficher le produit
SS-4M0-1-2RP Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO Afficher le produit
SS-4M0-1-2RS Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик Afficher le produit
SS-4M0-1-2RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-4M0-1-2W Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Вставное толстостенное трубное соединение под приварку Afficher le produit
SS-4M0-1-4 Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT Afficher le produit
SS-4M0-1-4RT Нержавеющая сталь 316 4 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-500-1-2 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT Afficher le produit
SS-500-1-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT Afficher le produit
SS-500-1-4BT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT Afficher le produit
SS-500-1-4RT Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-500-1-5ST Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-500-1-6 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT Afficher le produit
SS-500-1-OR Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/2-20 дюймов Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом Afficher le produit
SS-600-1-10ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/8-14 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-600-1-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-12BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-12RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-600-1-12ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-600-1-12W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку Afficher le produit
SS-600-1-16 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT Afficher le produit
SS-600-1-16BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Наруж. резьба NPT Afficher le produit
SS-600-1-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-2RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наружная цилиндрическая резьба ISO, прямой буртик Afficher le produit
SS-600-1-2RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-600-1-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-4BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-4-OR Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. резьба NPT с уплотнительным кольцом Afficher le produit
SS-600-1-4RS Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наружная цилиндрическая резьба ISO, прямой буртик Afficher le produit
SS-600-1-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Наруж. коническая резьба ISO Afficher le produit
SS-600-1-4ST Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 7/16-20 дюймов Наружная цилиндрическая резьба SAE/MS Afficher le produit
SS-600-1-4W Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Вставное толстостенное трубное соединение под приварку Afficher le produit
SS-600-1-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-6BT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Наруж. резьба NPT Afficher le produit
SS-600-1-6MP Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 9/16-18 дюймов Конус 59 ° Afficher le produit
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle Afficher le produit
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle Afficher le produit
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique Afficher le produit
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Afficher le produit
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - Afficher le produit
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle Afficher le produit
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle Afficher le produit
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle Afficher le produit
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle Afficher le produit
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle Afficher le produit
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-810-1-12BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle Afficher le produit
SS-810-1-12RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-810-1-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle Afficher le produit
SS-810-1-12ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-12W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle Afficher le produit
SS-810-1-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
SS-810-1-16BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle Afficher le produit
SS-810-1-16ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-16W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle Afficher le produit
SS-810-1-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-810-1-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-810-1-4RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-810-1-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-810-1-4SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-810-1-4ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-810-1-6BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-810-1-6RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-810-1-6RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-810-1-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-810-1-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-6W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle Afficher le produit
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po Afficher le produit
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po Afficher le produit
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle Afficher le produit
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle Afficher le produit
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique Afficher le produit
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
SS-810-1-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle Afficher le produit
SS-812-1 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle - - Afficher le produit
SS-8M0-1-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
SS-8M0-1-2RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-8M0-1-2RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-8M0-1-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle Afficher le produit
SS-8M0-1-2W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle Afficher le produit
SS-8M0-1-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-8M0-1-4BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
SS-8M0-1-4RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle Afficher le produit
SS-8M0-1-4RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-8M0-1-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-8M0-1-4RTBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle Afficher le produit
SS-8M0-1-4W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-8M0-1-4WBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle Afficher le produit
SS-8M0-1-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle Afficher le produit
SS-8M0-1-6RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle Afficher le produit
SS-8M0-1-6RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-8M0-1-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle Afficher le produit
SS-8M0-1-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-8M0-1-8BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit
SS-8M0-1-8RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle Afficher le produit
SS-8M0-1-8RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit Afficher le produit
SS-8M0-1-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle Afficher le produit
SS-8M0-1-8W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle Afficher le produit
T-400-1-2 PTFE 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle Afficher le produit
T-400-1-4 PTFE 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle Afficher le produit
TI-810-1-8 Titane 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle Afficher le produit

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.