|
フェルール・セット(フロント/バック・フェルール:各1個)10の倍数で注文してください
Part #: NY-400-SET
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Ferrule SetsFerrule set ensures a strong, leak-tight grip on tubing—ideal for critical fluid and gas systems requiring reliable sealing performance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
フェルール・セット(フロント/バック・フェルール:各1個)10の倍数で注文してください
Log in or Register to view price
Catalogs
Ferrule Sets
Ferrule set ensures a strong, leak-tight grip on tubing—ideal for critical fluid and gas systems requiring reliable sealing performance.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
NY-400-SET — フェルール・セット(フロント/バック・フェルール:各1個)10の倍数で注文してください
| Attribute | Value |
|---|---|
| Body Material | ナイロン |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/4 インチ |
| Connection 1 Type | Swagelok®チューブ継手 |
| Feature | 10個のフェルール・セットを通したアーバー |
| Flow Restrictor | No |
| eClass (4.1) | 37060708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-100-SET | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-10M0-SET | Brass | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-200-SET | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-300-SET | Brass | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-400-SET | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-600-SET | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-6M0-SET | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-810-SET | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| M-400-SET | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| NY-200-SET | Nylon | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| NY-600-SET | Nylon | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| NY-810-SET | Nylon | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-100-SET | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-10M0-SET | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-12M0-SET | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-200-SET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-300-SET | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-400-SET | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-500-SET | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-600-SET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-6M0-SET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-810-SET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-8M0-SET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
| T-100-SET | PTFE | 1/16 in. | Swagelok® Tube Fitting | - | - | View Product |
| T-200-SET | PTFE | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| T-400-SET | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| T-600-SET | PTFE | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| T-810-SET | PTFE | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
