-
Plug Installation Instruction
While holding the fitting body steady, tighten the plug onequarter turn from the finger-tight position.
-
Thread Button Die, Card
The Swagelok thread button die repairs minor damage to Swagelok tube fitting threads. It will not repair threads that are extensively damaged or galled.
-
Modular Platform Components Assembly and Service Instructions, MPC Series
Tool requirements, mounting hole dimensions, components and hardware, manifold assembly, substrate assembly, mounting of the MPC assembly, surface mount assembly.
-
An Installer’s Pocket Guide for VCR® Metal Gasket Face Seal Fittings and Micro-Fit® Weld Fittings
VCR metal gasket face seal fittings, installation instructions, Micro-Fit Weld Fittings
-
Series 8HPH Weld Head, User's Manual,
Swagelok® series 8HPH (high performance) weld heads deliver consistent, precise welds for outside diameters from 1/8 to 1/2 in. and 3 to 12 mm.
-
Plastic Tube Flaring System Users Manual
Model FTF 1000 User's Manual The Swagelok FTF 1000 plastic tube flaring system is designed to flare fluoropolymer tubing for use with fine thread flare end connections.
-
Series 20 Weld Head User Manual
The Series 20 SWS weld head delivers consistent, precise welds for outside tubing diameters from 1/2 to 2 in. and 12 to 52 mm and pipe diameters ranging from 1/4 to 1 1/4 in. and 10.2 to 48.3 mm.
-
Series 40 Weld Head User Manual
Swagelok Series 40 welding system components deliver consisten, precise welds for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm.