-
Atmospheric Side Plans
< Back to Mechanical Seal Support Systems Seal Support System Atmospheric Side Plans Seal Plan Kits Swagelok-built atmospheric side plans for seal support are available as seal plan kits only. Each kitcontains everything needed for proper installation, including an engineered drawing, making it s...
-
API Plan 51 Quench from Reservoir
API Plan 51 is a quench system for use on the atmospheric side of a single seal. This system acts as a dead-ended reservoir for a fluid. API Plan 51 Kit contents shown solid and include some optional components. This plan: Prevents icing on the atmospheric side of the seal Is typically used ...
-
API Plan 62 Quench from External Source
API Plan 62 delivers an external quench fluid to the atmospheric side of the seal. A typical application in a refinery is the prevention of coking on seal faces in hot hydrocarbon service by employing a steam quench. Nitrogen or clean water may also be used to quench or cool and clean the atmospheri...
-
API Plan 65A Leakage Collection with Reservoir
API Plan 65A monitors leakage in a single seal arrangement. Connected to the drain port on the gland, a reservoir collects normal leakage and is constantly open to drain. In the event of a seal failure, an orifice fitting on the outlet of the system allows a level transmitter to trigger an alarm due...
-
Chemical & Refining Tubing System Training
The Swagelok ® Tubing System Training Program, Chemical and Refining The Swagelok ® Tubing System Training Program, Chemical and Refining is a globally standardized two-day workshop designed to address the small-bore tubing training needs for midstream and downstream applications. It covers tube fi...
-
Hydrogen Tubing System Training
The Swagelok ® Tubing System Training Program, Hydrogen Applications One of the most formidable challenges in the development of safe, dependable, and leak-tight hydrogen fluid systems is the nature of hydrogen itself. Hydrogen is a small-molecule gas that can easily escape through the tiniest of c...
-
The Swagelok® Tubing System Design Elements, Hydrogen Applications
The Swagelok ® Tubing System Design Elements, Hydrogen Applications One of the most formidable challenges in the development of safe, dependable, and leak-tight hydrogen fluid systems is the nature of hydrogen itself. Designing tubing systems to overcome these challenges requires the right compone...
-
Materials Science
Training in Materials Science Swagelok ® Materials Science training courses teach you how to choose the right corrosion-resistant materials to help you keep your fluid systems leak-tight and operating efficiently. Through this course, you will learn which specific alloys resist corrosion and how t...
-
Orbital Welding
Training in Orbital Welding If you’re designing a critical fluid system, you’re likely considering welding for assembly. With the Swagelok ® M200 welding system , it’s easy to make precise, consistent, quality welds. While automatic orbital welding can help you overcome issues related to widespread...
-
Advanced Tube Bending
Training in Advanced Tube Bending Tube bending is often described as an art rather than a science. While well-done tube bending can be aesthetically pleasing, the true skill lies in the operator's confidence and knowledge. With proper training, careful planning, a positive attitude, and practice, a...