すべての製品
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
型番ボディ材質一次側の最高使用圧力(20℃にて)二次側の圧力調整範囲ポートポート・パターン
KPR1FJA415A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A KPR1FRC412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C KPR1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KPR1JRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT A KPR1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F KPR1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F KPR1JRE412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT - KPR1JRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 500 psig (34.4 bar) 1/4 in. Female NPT F KPR1GJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F KPR1FJC412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT C KPR1FRB417A30000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B KPR1FRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT A KPR1ERB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT B KPR1GRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT B KPR1FJF412A20000 316 Stainless Steel 500 psig (34.4 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KPR1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F KPR1FRB417A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT B KPR1DFC412A20000 316 Stainless Steel 100 psig (6.8 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT C KPR1GRA412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT A KPR1DRB412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT B -
型番ボディ材質一次側の最高使用圧力(20℃にて)二次側の圧力調整範囲ポートポート・パターン
KCY1FRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 100 psig (6.8 bar) 1/4 in. Female NPT F KCY1DRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 25 psig (1.7 bar) 1/4 in. Female NPT F KCY1GRF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 250 psig (17.2 bar) 1/4 in. Female NPT F KCY1ERF412A20000 316 Stainless Steel 3600 psig (248 bar) 0 to 50 psig (3.4 bar) 1/4 in. Female NPT F
ストアの所在地ごとの製品在庫
時間