text.skipToContent text.skipToNavigation
metal core hose

Swagelok® Metal Core Hose

Convoluted metal core braided hoses provide flexibility to withstand the potential fluctuations of high-temperature, vacuum, medium-pressure, corrosive, or general-purpose environments while limiting kinking and minimizing permeation or absorption.

View Metal Hoses

Swagelok® metal core hoses provide reliable performance in applications involving extreme temperatures, high pressures, and “no permeation,” protecting both people and profitability. Because Swagelok metal hoses are hydroformed rather than mechanically rolled, they demonstrate greater flexibility, more consistent wall thickness, and can last significantly longer than alternative metal hoses in applications with dynamic bending and pressure impulses.

Convoluted metal core braided hose is constructed of 316L stainless steel or hastelloy for minimal permeation or absorption. The convoluted core allows for flexibility while limited kinking and automatic cap welds enable consistent performance and faster delivery to customers. These hoses are ideal for applications where permeation of gas would be costly or dangerous, such as natural gas vehicles and specialty gas distribution systems. These hoses are also widely used in semiconductor manufacturing cooling lines and support cryogenic applications. They are also used with insulation in high-temperature applications across many industries.

Need help choosing the right metal hose option?

Contact Local Specialists

Metal Hose Categories

Flexible Metal Hose, FJ Series

Flexible Metal Hose, FJ Series

Learn more about our braided stainless steel metal hoses designed to promote hose pressure containment and flexibility while limiting kinking.

Flexible Metal Hose, FL Series

Flexible Metal Hose, FL Series

Explore options for highly flexible, all-metal hose where strong performance in dynamic cycling applications is required.

Flexible Metal Hose, FM Series

Flexible Metal Hose, FM Series

Browse all-metal hose with a variety of end connection options for use in high-temperature vacuum applications and medium-pressure corrosive environments.

High-Pressure Metal Hose, FX Series

High-Pressure Metal Hose, FX Series

Swagelok® hose with a double braid outer layer of 321 stainless steel is commonly used in high-temperature vacuum and high-pressure corrosive environments.

Metal Hose, AH Series

Metal Hose, AH Series

Learn more about all-metal hose options that have an alloy C-276 annular convoluted core for applications requiring additional corrosion resistance.

Vacuum-Insulated Metal Hose, FV Series

Vacuum-Insulated Metal Hose, FV Series

Explore Swagelok's vacuum insulated and chiller hoses for optimal temperature and reliable performance.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Flexibles et tubes souples Swagelok
Des flexibles sûrs et des installations moins onéreuses en 3 étapes

Lors des opérations régulières de maintenance des installations, la sécurité des flexibles industriels est souvent négligée. Il est pourtant important de leur accorder la plus grande attention. Les fuites et l’usure de ces composants peuvent nuire au bon fonctionnement de vos installations. Découvrez des conseils pour éviter des situations dangereuses et diminuer vos coûts d’exploitation.

Entretien des flexibles industriels
Comment un plan d’entretien des flexibles industriels pourrait faire économiser des milliers d’euros à votre usine

Savoir quand remplacer des flexibles industriels peut vous éviter des dépenses de maintenance de plusieurs milliers d’euros. Découvrez comment évaluer vos systèmes et élaborer un plan de maintenance préventive pour gérer la durée de vie des flexibles.

éléments à prendre en compte concernant le matériau lors du remplacement de flexibles industriels
Remplacement des flexibles industriels : considérations relatives au matériau du tube central

Lorsque vous choisissez un flexible industriel, pensez d’abord au tube central, c’est-à-dire à la couche située le plus à l’intérieur dans un flexible. Découvrez comment choisir le flexible idéal pour votre application grâce aux conseils d’experts de Swagelok sur le matériau et la structure de la paroi du tube central.

Types de renforts des flexibles industriels
Comment bien choisir la couche de renfort d’un flexible

Les flexibles industriels comportent généralement des couches de renfort essentielles, qui contribuent à la longévité et aux performances de ces produits. Découvrez ces différents types de renforts et ceux qui conviennent le mieux aux différentes applications des systèmes fluides.

This process may take several minutes. Please be patient and remain on the page.