システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Short Male Nut
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Short Male Nuts
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
Swagelok® VCR® fittings are the original metal gasket face seal design for a high-purity, metal-to-metal seal. A range of shapes, sizes, and connections are available.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Spécifications
Attribut | Valeur |
---|---|
Matériau du corps | 316 Stainless Steel |
Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
Dimension du raccordement 1 | 1/2 in. |
Type du raccordement 1 | Male VCR® Metal Gasket Face Seal Fitting |
Réducteur de débit | Non |
eClass (4.1) | 37020718 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 37020517 |
eClass (6.1) | 37020517 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 31161700 |
UNSPSC (11.0501) | 31161700 |
UNSPSC (13.0601) | 31161700 |
UNSPSC (15.1) | 31161700 |
UNSPSC (17.1001) | 31161728 |
Ressources
Produits similaires
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
---|---|---|---|---|---|---|
SS-4-VCR-4-.54NC | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
SS-4-VCR-4-.65NC | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | Afficher le produit |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。