すべての製品
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Straight Pattern, Low-Flow
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプB-SS6MM Silver-Mist Chrome-Plated Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-SVCR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/male Nut 1/4 in. Face Seal (Metal Gasket) W/male Nut SS-SS2-VH 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-SS4-VH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-SS6MM-VH 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-SS1-VH 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting SS-SS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting SS-SS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-SS4 Silver-Mist Chrome-Plated Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-SS4-KZ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-SVR4-VH 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-SS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-SS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting SS-SS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-SS2 Silver-Mist Chrome-Plated Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-SVR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR -
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Straight Pattern, Medium-Flow
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプB-4MG Silver-Mist Chrome-Plated Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-31RF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-2MG-MH 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-31RS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4MG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4MG-MH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4MG-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6MG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-MGVR4 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-6MG-MM-MH 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-6MG-MM-BU 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-2MG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-2MG4 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-MGVR4-MH 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-31RS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4MG2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT B-6MG-MM Silver-Mist Chrome-Plated Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting -
Needle and Metering Valves — Metering Valves, S, M, and 31 Series — Angle Pattern, Low Flow
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプB-SS2-A Silver-Mist Chrome-Plated Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-SM2-S2-A 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Swagelok® Tube Fitting SS-SS1-A 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting SS-SS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-SS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-SS1-A Silver-Mist Chrome-Plated Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting -
ニードル / メータリング・バルブ(微量流量調節用) — メータリング・バルブ(微量流量調節用、S/M/31シリーズ — Angle Pattern, Medium Flow
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプB-2MA Silver-Mist Chrome-Plated Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-6MA-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4MA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-31RS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4MA2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT B-2MA4 Silver-Mist Chrome-Plated Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-2MA 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-4MA-MH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting -
ニードル / メータリング・バルブ(微量流量調節用) — メータリング・バルブ(微量流量調節用、S/M/31シリーズ — Double Pattern, Low-Flow
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-SS2-D 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting
ストアの所在地ごとの製品在庫
時間