Bellows-Sealed Valves — Bellows-Sealed Valves for Switching Service, BY Series
Valves available with these specifications:
- 1/4 in.
 - 0°F (–18°C) to 200°F (93°C)
 - 316 stainless steel
 - 65 psig (4.5 bar) to 150 psig (10.3 bar)
 
Your local authorized Swagelok sales and service center may have additional options.
- 
    
Bellows-Sealed Valves — Bellows-Sealed Valves for Switching Service, BY Series — Straight Pattern
    
                
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BY-V35-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) W/Female Nut 1/4 in. Face Seal (Metal Gasket) W/Female Nut  
		
		Product Availability by Store Location
	
Hours