カタログ
릴리프 밸브 — 비례식 릴리프 밸브, R3, R4, RL3, RL4 및 KVV 시리즈 — 저압 릴리프 밸브
외부에서 쉽게 세팅 압력 조절이 가능한 스웨즈락 비례식 릴리프 밸브로 다양한 애플리케이션을 과압에서 보호합니다.
Proportional Relief Valves, R Series
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-RL3M4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-RL3M4F4-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 製品を見る |
| SS-RL3M4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S4-EP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S4-KZ-11602 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S4-MO | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-RL3S8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-RL4M8F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | 製品を見る |
| SS-RL4M8S8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-RL4S12MM | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-RL4S8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
