text.skipToContent text.skipToNavigation
ホース断熱材

Swagelok® ホース断熱材

ホース断熱材を使用すると、ホース内部のシステム流体を望ましい温度に維持することができます。これは高い温度や低い流体温度を維持する必要がある場合は特に重要です。

ホースの専門スタッフに相談する

Swagelok hoses wrapped in low thermal conductivity aerogel insulation allow you to keep fluids within desired temperature ranges and minimize safety risks and high energy costs related to working with those fluids. Factors such as free air convection, air flow, humidity and dew point, energy savings, and safe-to-touch recommendations can all be influences in determining when additional hose insulation will benefit your system. Considerations for Hose Insulation has more information.

Learn How to Solve Semiconductor Fabrication Challenges with Insulated Hoses

Swagelok offers the Y insulation option for when that additional insulation is needed. The low thermal conductivity aerogel insulation material minimizes the bulk needed to achieve desired surface temperatures. The flexible polyolefin heat shrink insulated hose cover enables the hose to be flexible, vapor permeation resistant, and abrasion resistant. It is rated for continuous hose surface temperature use from –65°F (–53°C) up to 257°F (125°C).

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.