Swagelok® Flange Adapters
Piping flange to Swagelok® tube fitting adapters provide a threadless, weldless transition from flanged piping systems to tubing systems, limiting potential leak points in applications such as instrumentation lines.
View Flange AdaptersSwagelok flange adapters provide a threadless, weldless transition from flanged piping systems to tubing systems. They are machined from one-piece integral forgings for optimal material strength at the fitting transition and to minimize opportunities for leaks.
Our flange adapters are available in a variety of alloys and designs to suit broad application requirements. Users can choose from a full range of sealing faces, including flat face, raised face, and RTJ versions. Flange adapters are available in flange types meeting ANSI, DIN, EN, and JIS standards in a full range of flange size, pressure classes, and sealing options. Flange adapters can include gaugeable Swagelok tube fitting end connections with wrench flats on the body for easy installation, as well as other end connections to meet system requirements.
Have questions about flange adapters?
Categorías de Adaptadores a Brida

Bridas ANSI
Conecte tuberías, válvulas y otros equipos con bridas ANSI, diseñadas para ser seguras y estancas.

Bridas DIN
Cumpla las normas alemanas DIN (Deutsche Industrie Norm) cuando conecte tuberías, válvulas y otros equipos con bridas DIN.

Bridas EN
Una tuberías o componentes de tuberías o fijar equipos a una superficie con bridas normalizadas EN.

Bridas con extensión
Maximice la flexibilidad y adaptabilidad con los racores con extensión para proceso para sistemas de fluidos industriales.
Flange Adapters Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Características: Transición sin rosca y sin soldaduras de sistemas de tubería con bridas a sistemas de tubo; Los tipos de bridas cumplen las normas ASME, DIN, EN y JIS; Cuerpo forjado de una pieza mecanizado integralmente; Disponible con conexiones finales mediante racores para tubo Swagelok® de hasta 50 mm y 2 pulg.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Swagelok Tube Fitting Installation
This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.